Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Gears6T-7880: 315.75mm Outer Diameter Steel Sun Gear
Home
DrivetrainTransmissions & ComponentsTransmission Gears
6T-7880: 315.75mm Outer Diameter Steel Sun Gear
6T-7880: 315.75mm Outer Diameter Steel Sun Gear

Cat® Sun Gear (Transmission)

Brand: Cat

Product Images
6T-7880: 315.75mm Outer Diameter Steel Sun Gear
6T-7880: 315.75mm Outer Diameter Steel Sun Gear
6T-7880: 315.75mm Outer Diameter Steel Sun Gear
6T-7880: 315.75mm Outer Diameter Steel Sun Gear
6T-7880: 315.75mm Outer Diameter Steel Sun Gear

Cat® Sun Gear (Transmission)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6T-7880
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6T-7880

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 315.75
Inside Diameter (mm): 71.4
Width (mm): 132.0
Outside Diameter (in): 12.431
Inside Diameter (in): 2.811
Width (in): 5.196
Material: Low Alloy Steel
View More
Compatible Models for part number 6T-7880

PUMPER

SPF743 SPF343C

ENGINE - MACHINE

C4.4

TRUCK

777C 777B 777D 777G 777F

QUARRY TRUCK

777E

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 TH48-E70 CX48-P2300

TRACTOR

776D 776C 776B

OFF HIGHWAY TRUCK

777G 777E 777

PETROLEUM PACKAGE

TH48-E80 TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert