Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-0407: 3.23mm Thick Circular Bonded Seal Washer
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-0407: 3.23mm Thick Circular Bonded Seal Washer
6V-0407: 3.23mm Thick Circular Bonded Seal Washer

Cat® Edge Bonded Seal Washer for use with 1/2 inch BSP Parallel Thread

Brand: Cat

Product Images
6V-0407: 3.23mm Thick Circular Bonded Seal Washer
6V-0407: 3.23mm Thick Circular Bonded Seal Washer
6V-0407: 3.23mm Thick Circular Bonded Seal Washer
6V-0407: 3.23mm Thick Circular Bonded Seal Washer
6V-0407: 3.23mm Thick Circular Bonded Seal Washer

Cat® Edge Bonded Seal Washer for use with 1/2 inch BSP Parallel Thread

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-0407

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Outside Diameter (mm): 28.6
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material: NBR - Nitrile / Steel
Steel Thickness (mm): 2.5
Inside Diameter (mm): 21.5
Steel Thickness (in): 0.1
Inside Diameter (in): 0.85
Outside Diameter (in): 1.13
View More
Compatible Models for part number 6V-0407

GENERATOR

SR4 SR4B

UNDERCARRIAGE

OEMS

WHEEL HARVESTER

580B 550B 550 560B 570 570B 580

BUCKET

BUCKET

QUICK COUPLER

TRS10

LOAD HAUL DUMP

R1600G R1600

BACKHOE

BH30W BH30 BH27

ASPHALT COMPACTOR

CB22B

ASPHALT PAVER

AP355 AP-300D AP300 AP355F AP300F

MINI HYD EXCAVATOR

307-A

MARINE ENGINE

C175-16 3054 3408B 3406B 3054B 3408 3516C

HAMMER

H45 H45S

MARINE AUXILIARY

3608 3516C

HARVESTER HEAD

SAT323 HH45 SAT322T SAT318TSC SAT318 SAT318T HH55 HH65 SAT214 SAT223T HH75 SAT323TSC SAT323T SAT322TSC

TILT-ROTATOR

TRS10

ASPHALT FINISHER

MF41WD

SHEAR-DEMOLITION/SCRAP

S25 S50 S40 S30 S130

EXCAVATOR

322B L 325B L 336D LN 330B L 345D 307 320B FM LL 322C FM 320B LL

VIBRATORY COMPACTOR

CB-545 CB-544 CS-573 CB-534 CS-583 CB-224D CB-224E CB-535B CS-563 CC4.0 CP-563 CB-214E CB-214D

MOBILE HYD POWER UNIT

345D 385C 349D L 336D L 330D 336F 336E 352FMHPU 345C L

PAVING COMPACTOR

CB-22B

GENERATOR SET

C6.6 DG400 G3516 G3512 DG500 G3508 G3516B DG350 3512B C4.4 DG450 3056 3054 G3412

ENGINE

G3412C

PETROLEUM ENGINE

C175-16

BACKHOE LOADER

434F 444F

COLD PLANER

PM-200

COMPACT WHEEL LOADER

920

TELEHANDLER

RTC60 RT60 RT50 RT50SA

WHEEL LOADER

962 966 972H 972K 972M 972 950GC 966XE 962H 950H 950K 962K 950M 962M 950 GC 972M XE 966M XE 924H 926 930 972XE 980M 938 938H 938M 966H 926M 930H 966K 966M 930M 950

FORWARDER

574B 554 584HD 564 584 574

GEN SET ENGINE

3608 3606 3616 G3516 G3512

ARTICULATED TRUCK

D400E D350E

GRAPPLE-LOG LOADING

GH52

UTILITY COMPACTOR

CB4.4 CB4.0

WHEELED EXCAVATOR

W345C MH W330B W345B II

PNEUMATIC COMPACTOR

PS-200B PF-300B PS-150C PS-150B PS-300B

INDUSTRIAL ENGINE

3512B

GAS ENGINE

G3412 G3408B G3512 G3516 G3508

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CB-24B CB-36B CB-22B CB-34B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced