Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies6V-0743: 23.75mm Inner Diameter Hose Guard
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
6V-0743: 23.75mm Inner Diameter Hose Guard
6V-0743: 23.75mm Inner Diameter Hose Guard

Cat® 23.75mm Inner Diameter Hose Guard used in Hydraulic Hoses

Brand: Cat

Custom Length
Product Images
6V-0743: 23.75mm Inner Diameter Hose Guard
6V-0743: 23.75mm Inner Diameter Hose Guard

Cat® 23.75mm Inner Diameter Hose Guard used in Hydraulic Hoses

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
6V-07436V-0743
6V-83976V-8397
6V-83986V-8398
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-0743
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6V-0743

Units of Measure

USMetric
Width (mm): 27.762
Bulk Unit of Measure: CM
Height (mm): 27.762
Length (in): 0.4
Material: Carbon Steel,High Pressure Hose,Alloy Zinc
Height (in): 1.1
Length (mm): 10.008
View More
Compatible Models for part number 6V-0743

TRACK-TYPE TRACTOR

D6K2 XL D3K2 XL D6K2 D3B D3K2 LGP D4 D6K2 LGP D4K2 LGP D4K2 XL D6K D6G D5K2 LGP D5K2 XL

MINI HYD EXCAVATOR

307-A

RIPPER

3

INTEGRATED TOOLCARRIER

IT18

EXCAVATOR

330-A 307 225 330-A L 245 215B 330B 245B 319D L 319D LN 215 319D 330B L 330B LN

BULLDOZER

3P

WINCH

53

BACKHOE

D3 931

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert