Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings6V-1649: Single Row Ball Bearing
HomeDrivetrainDifferentialsDifferential Bearings6V-1649: Single Row Ball Bearing
6V-1649: Single Row Ball Bearing

Cat®Single Row Ball Bearing (Final Drive,Drive Train)

Brand: Cat

Product Images
6V-1649: Single Row Ball Bearing
6V-1649: Single Row Ball Bearing
6V-1649: Single Row Ball Bearing

Cat®Single Row Ball Bearing (Final Drive,Drive Train)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-1649

Units of Measure

USMetric
Outside Diameter (mm): 95.0
Height (mm): 18.0
Material: Alloy Steel
Inside Diameter (mm): 62.0
Inside Diameter (in): 2.44
Height (in): 0.71
Outside Diameter (in): 3.74
View More
Compatible Models for part number 6V-1649

TRACK-TYPE TRACTOR

D5R XL D5M D5N D5H D5R LGP D6N LGP D5H XL D5 D4H III D6N XL D6M D6N D5R2 D6N OEM D4H XL

RIPPER

5

INTEGRATED TOOLCARRIER

IT62G IT62H

PIPELAYER

561N 561M

LOAD HAUL DUMP

R1300

BULLDOZER

5A 5P 5S

WINCH

55

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

WHEEL LOADER

950B/950E 936 950G II 936E 936F 966C G936 966H 950B 950E 950G 960F 962H 950F 962G 962G II 950H 966R 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced