Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-1873: 5/8''-18 x 8 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-1873: 5/8''-18 x 8 1/2'' Hex Head Bolt
6V-1873: 5/8''-18 x 8 1/2'' Hex Head Bolt

Inch

Brand: Cat

Product Images
6V-1873: 5/8''-18 x 8 1/2'' Hex Head Bolt
6V-1873: 5/8''-18 x 8 1/2'' Hex Head Bolt
6V-1873: 5/8''-18 x 8 1/2'' Hex Head Bolt
6V-1873: 5/8''-18 x 8 1/2'' Hex Head Bolt
6V-1873: 5/8''-18 x 8 1/2'' Hex Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-1873

Units of Measure

USMetric
Bolt Length (in): 8.5
Bolt Length (mm): 215.9
Bolt Type: Hex Head
Grip Length (in): 6.75
Grip Length (mm): 171.45
Material: Steel,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.025
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x18
View More
Compatible Models for part number 6V-1873

TRACK-TYPE TRACTOR

D11T D10 D11

PUMPER

SPS342 SCT673 SPT342

ENGINE - MACHINE

C27

ROTARY DRILL

MD6250 MD6310

GENERATOR SET

C18

MARINE ENGINE

C18 3406B 3406

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-15 C32 C15 3412 3412C 3406C

ENGINE

C27 INDUSTRIAL

TRUCK

797 797B

PETROLEUM ENGINE

C15

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced