Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings6V-2832: Internal Retaining Ring
Home
Hardware, Seals, & ConsumablesHardwareRetaining/Snap Rings
6V-2832: Internal Retaining Ring
6V-2832: Internal Retaining Ring

Cat® Internal Snap Ring With 60.5mm Free Diameter

Brand: Cat

Product Images
6V-2832: Internal Retaining Ring
6V-2832: Internal Retaining Ring

Cat® Internal Snap Ring With 60.5mm Free Diameter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-2832
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6V-2832
Snap Ring Type: Internal
Shape: Rectangular
Free Diameter - A (in): 2.38
Thickness - B (in): 0.125
Bore Diameter (in): 2.17
Material: Carbon Steel
View More
Compatible Models for part number 6V-2832

TRACK-TYPE TRACTOR

D7E LGP D7E

CHALLENGER

MTC755 MTC735 MT700 MTC765 MTC745

TRUCK

785 789 793F CMD 785G 793 793D 793B 793C 793F 789C 789D 789B 785C 785D 793F OEM 785B 793F XQ

TRACK LOADER

973D 973K 973

SPRAY AR

CAT WDS

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

789 785 789G 793 785D 793D 789D 793F

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert