Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring

CAT® O-Ring Seal for engine oil pump gasket provides a reliable and tight sealing solution

Brand: Cat

Product Images
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring

CAT® O-Ring Seal for engine oil pump gasket provides a reliable and tight sealing solution

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-3834

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 88.57
Inside Diameter (in): 3.487
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 153
View More
Compatible Models for part number 6V-3834

GENERATOR

SR4B

TRUCK ENGINE

C-10 C-12 3176 3406C 3176B C11 C13 C15

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 623K LRC 623K 621K 627K 637K

WHEEL SKIDDER

525 515 545 535C 535B 545C 525C 525B

TRACK FELLER BUNCHER

TK1051

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

336E LN 345B II 336E LH 349F LXE 349D L 312B 336E 336F 336F XE 312-A 349E L 336E LNH 340F L UHD 349E L VG 352F XE VG 345B 345C 345D 312B L 349F L 349D2 352F-VG 336F L XE 568 FM 349D 336E L 349E 336E H 349F 352 UHD 352F 340F 345B L 349 340F L LRE 349D2 L 336F LN XE 352 355 336F L 568 FM LL 345C L 345D L VG 345D L 336F LNXE 315B L 336F LN 345B II MH 365B II 365B L 345C MH 365B

WHEEL TRACTOR

623H 621K OEM 621H 627H 637K

MARINE POWERTRAIN

C12

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

973K

PETROLEUM ENGINE

C13 C11 3512C

SOIL COMPACTOR

815F

BACKHOE LOADER

446D 446B

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

AG TRANSMISSION

TA19-M4WD

WHEEL LOADER

982XE 972H 972K 972M 972L 980 982 950G II 980GC 950G 962H 962G 950H 950K 962K 980G II 980XE 966H 966L 966K 966M 982 XE 980 XE 980K HLG 966K XE 972G II 972M XE 966M XE 962G II 980C 980F 980G 980L 980K 980M 966G II 982M

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 730C 725 730 735

WHEELED EXCAVATOR

W345C MH W345B II

INDUSTRIAL ENGINE

C9.3 3176C 3176B 3196 C-12 CG137-08 C-10 C11 C13

WHEEL SCRAPER

637K

GAS ENGINE

G3612 G3616 G3608

PUMPER

SBF214 CPT372 SUF557

UNDERGROUND ART TRUCK

AD22

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

TRANSMISSION-ONHIGHWAY

CX35 CX31 CX28

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R1700 R1700 II

OFF HIGHWAY TRUCK

798 AC

MATERIAL HANDLER

MH3260

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 120H 120G 16 14 18 120K 12M 3 AWD 135H 16M 163H 120H ES 160 140K 140H 16H 150 14M 140K 2 160M 3 AWD 140 143H 16GC 14H 12H 12K 14M3 12M 3 12M 2 160K 160H 140M 3 AWD 140M 3 140M 2 16M3 14M-3 135H NA 160M 2 160M 3 120H NA 120K 2

TRACK-TYPE TRACTOR

D6T LGP D6T LGPPAT 30/30 D6T XW D6T XL D7R SERIES D6T D7E D8N D8R II D6T XL PAT D6T XW PAT DEUCE D10R D10T D11N D7R II D7E LGP

ASPHALT PAVER

AP-655D BG-2455D BG-240C BG555E AP-900B AP-1000E AP-1000D AP-555E BG-260D AP-1055D BG600D AP-600D BG655D BG1000E AP-500E BG500E

TRANSMISSION-MILITARY

CX28

MARINE ENGINE

3196 C-12 C12 3176C 3176B C9.3

PIPELAYER

572R II PL72

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5130B

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-323C CP-323C

PETROLEUM PACKAGE

CX31-C13I CX31-P600

MOBILE HYD POWER UNIT

336FMHPU 349E L HVG 349E 336F 336E 352FMHPU 345D 345C 349D L 336E HVG 349D2 345C L

GENERATOR SET

XQ425 C13 XQ375 C13 XQ350 DE450GC C13GENSET D350GC DE500SGC D400GC C18 C15 3512 C13 G3520K DE550GC DE500GC DE450SGC C9.3

RECLAIMER MIXER

RM-350B RM-350 RM-300

ENGINE

3512E C13B C9.3

EJECTOR TRUCK

730C2 EJ 730C 730

COLD PLANER

PM312 PM313 PM310 PM-465

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RR-250 RM-350B

ENGINE - MACHINE

C-12 3176C

GEN SET ENGINE

C13GENSET POWER SYS C-12

CHALLENGER

75 MTC855 MTC865 MTC835 MT865 MTC845 MT855 65E MT845 MT835 75D 75C 75E 85C 85E 85D 95E

TRANSMISSION

CX31

ROTARY/TRACK DRILLS

MD5150C MD5125

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced