Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-4249: M10-1.5 x 50mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6V-4249: M10-1.5 x 50mm Hex Head Bolt
6V-4249: M10-1.5 x 50mm Hex Head Bolt

Metric

Brand: Cat

Product Images
6V-4249: M10-1.5 x 50mm Hex Head Bolt
6V-4249: M10-1.5 x 50mm Hex Head Bolt
6V-4249: M10-1.5 x 50mm Hex Head Bolt
6V-4249: M10-1.5 x 50mm Hex Head Bolt
6V-4249: M10-1.5 x 50mm Hex Head Bolt

Metric

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
6V-4249
This part:
6V-4249: M10-1.5 x 50mm Hex Head Bolt
Bolt Length (in)

1.969

Grip Length (in)

0.177

Thread Size (in)

0

Description

Metric

627-7261
This part:
627-7261: FASTENER BIN KIT; M10 METRIC-COARSE

Description

Metric-Coarse Fastener Bin Kit, M10, 7 Assorted Lengths, 9 Part Numbers, 240 Pieces, Phosphate and Oil Coating

Related parts
178-2211
178-2211: Fastener Kit - Metric Coarse
Check Price
198-4766
198-4766: M10 ID Steel Flat Washer
Check Price
6V-7744
6V-7744: M10 x 1.5mm Cone Lock Nut
Check Price
3E-4353
3E-4353: M10 ID Steel Flat Washer
Check Price
2Y-5829
2Y-5829: M10 x 1.5mm Hex Nut
Check Price
8T-0389
8T-0389: M10 x 1.5mm Hex Lock Nut
Check Price
6V-5839
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert