Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-4432: 1/2''-13 x 4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6V-4432: 1/2''-13 x 4'' Hex Head Bolt
6V-4432: 1/2''-13 x 4'' Hex Head Bolt

Cat® 1/2-13 Thread 101.6mm Long Hex Head Bolt

Brand: Cat

Product Images
6V-4432: 1/2''-13 x 4'' Hex Head Bolt
6V-4432: 1/2''-13 x 4'' Hex Head Bolt
6V-4432: 1/2''-13 x 4'' Hex Head Bolt
6V-4432: 1/2''-13 x 4'' Hex Head Bolt
6V-4432: 1/2''-13 x 4'' Hex Head Bolt

Cat® 1/2-13 Thread 101.6mm Long Hex Head Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-4432
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6V-4432

Units of Measure

USMetric
Bolt Length (in): 4
Bolt Length (mm): 101.6
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 2.75
Grip Length (mm): 69.85
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.02
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 6V-4432

INTEGRATED TOOLCARRIER

IT28B IT18B

WHEEL TRACTOR-SCRAPER

637 631 631K 637K

TRACK SKIDDER

D4HTSK III D4HTSK II

WHEEL SKIDDER

528B 525 515 528 530B

ROTARY DRILL

MD6200 MD6380

TOWED SCRAPER

TS225 TS220 TS185 TS180

EXCAVATOR

330 L 215C 215D 225B 225D 330B LN 219D 330-A L 330 LN M325C 350-A L 229D 350 L 330-A L 231D 235B 235C 235D 245D 330B 245B 350-A 330B L 229 225 235 219 330-A 330-A LN 245

WHEEL TRACTOR

633E II 651E 631K 615C II 631D 631E 631G 611 623B 623G 623E 623F 621B 657E 621E 621F 633D 657G 621G 615C 627G 627E 627F 637G 637D 637E 637K

TRACK LOADER

963 973 935C 935B 939 933 943 953 973C 931B 931C 931C II 935C II

SOIL COMPACTOR

825G 825C 815B 815F 825G II

PETROLEUM ENGINE

3512 C32 3512E 3512C 3512B

PETROLEUM TRANSMISSION

CX48 CX48-P2300 TH53-E60

WHEEL DOZER

834B 814B 824G 824C 814F 824G II

LANDFILL COMPACTOR

836 826G II 826C 826G 816B 816F

PETROLEUM GEN SET

3512B 3512C C32

COMPACT WHEEL LOADER

910

TELEHANDLER

TH255C

WHEEL LOADER

972G 950B 950E 950F 988B 988F 966D 966F 966E G936 966G 936E 936F 926E 988F II 916 980G II 926 936 966F II 950B/950E 992D 992C 980H 980G 970F 950F II

ARTICULATED TRUCK

D20D D30D D250E II D250E D250D D25D D350E D350D D300E II D300E D300D D400E D400D D40D 740 735 OEM 735

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

C32 3412 3512 3516B 3512B 3512C C32B 3412C

WHEEL SCRAPER

651E 631G 631E 621E 633E 657G 657E 637K 637E 637G 637D

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

ASPHALT SCREED

10 FT AS2252C AS2302C AS2302

LOGGER

227

TRACTOR

772B 784C 776D 768C

BULLDOZER

834U 834S 6 9SU D5C PAT 10SU 7SU 6SU 11SU 7S LGP 9U 4S 4P D5C PATLGP 6A 6S 11U 7A 7S 7U 10U 5A PAT 4A

PUMPER

CPT372 SPF743

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD45 AD40

POWER MODULE

3516B PM3516

FELLING HEAD

SS-56 SH-56B SC-57 HFW221 HFW222 HFW232 SH-58

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1300 R1600 R2900 R1300G R1300G II

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 772 770 777 775 773 798 AC 785D 798

OEM SOLUTIONS

3412C

WINCH

54H 57H 56H 53 56 55 54 59 59N 59L 58L

MOTOR GRADER

24

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6G2 LGP D6H II D3C II D4H III D6R II D3B D3C D4B D4H D4C D5C D5H D6R D6H D9 D8 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D6GC D7R D7H D8T D8R D10T2 D9T D9R D9L D9N D6G2 XL D4H XL D4C II

ASPHALT PAVER

AP-800 BG555E AP-800B BG-260C AP-600D AP-200 BG1000E AP-655D BG-2455C AP-1000B AP-1000E AP-555E AP-1050 AP-200B AP-1055B AP-1055E AP-1000

MARINE AUXILIARY

C32 3512C 3512B

MARINE ENGINE

3196 3176C 3176B C32 3412 C-12 C12 3412C 3412E 3412D

PIPELAYER

587T 587R 561N 561M 561H PL83 PL87 PL61 583T 589

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-433B CP-433B

GENERATOR SET

3508 3412C 3516 3512 3508B C32 3512C 3512B 3406E 3516C 3516B

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3512E

EJECTOR TRUCK

740

COLD PLANER

PR-1000C PR-450 PM-565B PR-1000 PR-450C PM-465 PM-201 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

ENGINE - MACHINE

C27

GEN SET ENGINE

3512B 3456 3412 3412C C280-16 3512

CHALLENGER

65 65C 65B 65D 75C 85C 70C

RIPPER

963 953 943 3 7 6 4 9 11 10

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

573C 563C 553C 2570C 2470C 2670C 2670D

TRUCK

773G LRC 794 AC 775G 775F 772G OEM 775E 775D 789C 777C 789B 777D 777G 777F 775G OEM 770G OEM 769D 769C 785 789 793 770G 793B 793C 772G 69D 773E 773D 773G 773F 773G OEM 785C 785D 773B 785B MT4400D AC 772 770 775G LRC

View More
Related parts
9X-0941: 1/2''-13 Hex Lock Nut
9X-0941: 1/2''-13 Hex Lock Nut

Cat® 0.500" Steel Hexagonal Lock Nut with Nylon Insert

Check Price
1K-6872: 1/2''-13 Cone Lock Nut
1K-6872: 1/2''-13 Cone Lock Nut

Cat® 0.5'' Steel Hexagonal Locknut

Check Price
6V-8188: 1/2''-13 Hex Nut
6V-8188: 1/2''-13 Hex Nut

Cat® 0.500" Steel Hexagonal Plain Nut

Check Price
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Check Price
1F-0748: 1/2''-13 Hex Weld Nut
1F-0748: 1/2''-13 Hex Weld Nut

Weld Nut

Check Price
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
9X-0941
9X-0941: 1/2''-13 Hex Lock Nut
Check Price
1K-6872
1K-6872: 1/2''-13 Cone Lock Nut
Check Price
6V-8188
6V-8188: 1/2''-13 Hex Nut
Check Price
5P-1076
5P-1076: M12 ID Steel Flat Washer
Check Price
1F-0748
1F-0748: 1/2''-13 Hex Weld Nut
Check Price
8T-4223
8T-4223: M12 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert