Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-4591: 28.24mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-4591: 28.24mm Inside Diameter Seal-O-Ring
6V-4591: 28.24mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
6V-4591: 28.24mm Inside Diameter Seal-O-Ring
6V-4591: 28.24mm Inside Diameter Seal-O-Ring
6V-4591: 28.24mm Inside Diameter Seal-O-Ring
6V-4591: 28.24mm Inside Diameter Seal-O-Ring
6V-4591: 28.24mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-4591

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Material: FKM (90),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 28.24
Inside Diameter (in): 1.112
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 122
View More
Compatible Models for part number 6V-4591

WHEEL TRACTOR

631K 621K OEM 621H

MULTI PROCESSOR

MP332 MP324 MP318

INTEGRATED TOOLCARRIER

IT62H

GRAPPLE-DEM/SORT

G320B G325B

TRACK LOADER

973D 973K 963 973

GRAPPLE-ORANGE PEEL

GSH440 GSH525 GSV525 GSH455 GSH425 GSH555

GRAPPLE

GSV425

WHEEL LOADER

972H 972K 980K 966K XE 966H 962H 966K 950H 950K 962K

HYDRAULIC SHOVEL

6020 6020B 6030

TRACK-TYPE TRACTOR

D6G SR D6G2 LGP D9R D6G2 XL D6E D6G

WASTE HANDLING GRAPPLE

G324

GRAPPLE-WASTE HANDLING

G320B

RIPPER

963

PULVERIZER

P224 P332 P324 P318

GRAPPLE-CLAMSHELL

CTV30

EXCAVATOR

340

DEMOLITION GRAPPLE

G324 G332

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced