Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings307-2990: 32.26mm Inner Diameter Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings307-2990: 32.26mm Inner Diameter Backup Ring
307-2990: 32.26mm Inner Diameter Backup Ring

Cat® 32.26mm Inner Diameter Plastic Backup Ring with Slit Cut used in Solenoid Valve

Brand: Cat

Product Images
307-2990: 32.26mm Inner Diameter Backup Ring
307-2990: 32.26mm Inner Diameter Backup Ring
307-2990: 32.26mm Inner Diameter Backup Ring
307-2990: 32.26mm Inner Diameter Backup Ring
307-2990: 32.26mm Inner Diameter Backup Ring

Cat® 32.26mm Inner Diameter Plastic Backup Ring with Slit Cut used in Solenoid Valve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 307-2990

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.05
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 2.2
Cross Section Width (mm): 1.2
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 32.3
Inside Diameter (in): 1.27
Cross Section Height (in): 0.09
View More
Compatible Models for part number 307-2990

WHEEL TRACTOR

631K 621H 621K OEM

INTEGRATED TOOLCARRIER

IT62H

TRACK LOADER

973D 973K

WHEEL LOADER

966H 962H 966K 950H 972H 950K 972K 962K 980K 966K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced