Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-5067: 5.33 x 116.84mm 70A EPDM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-5067: 5.33 x 116.84mm 70A EPDM O-Ring
6V-5067: 5.33 x 116.84mm 70A EPDM O-Ring

O-ring

Brand: Cat

Product Images
6V-5067: 5.33 x 116.84mm 70A EPDM O-Ring
6V-5067: 5.33 x 116.84mm 70A EPDM O-Ring
6V-5067: 5.33 x 116.84mm 70A EPDM O-Ring
6V-5067: 5.33 x 116.84mm 70A EPDM O-Ring
6V-5067: 5.33 x 116.84mm 70A EPDM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-5067

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Material: EPDM (70),EPDM - Ethylene Propylene Diene Modified,EPDM,Ethylene propylene diene terpolymer (EPDM) Rubber
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 116.84
Inside Diameter (in): 4.6
Polymer: Epdm (ethylene-propylene Diene)
Material Hardness: 70a
Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
Dash Size: 350
View More
Compatible Models for part number 6V-5067

GEN SET ENGINE

3608 3606 3616

MARINE AUXILIARY

3608

MARINE ENGINE

C280-16 3612 C280-12 C280-6 C280-8

PETROLEUM ENGINE

C280-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced