Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-8097: M12-1.75 x 30mm Hex Head Lock Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-8097: M12-1.75 x 30mm Hex Head Lock Bolt
6V-8097: M12-1.75 x 30mm Hex Head Lock Bolt

Cat® M12x1.75 Thread 30mm Long Hex Head Self-Locking Bolt

Brand: Cat

Product Images
6V-8097: M12-1.75 x 30mm Hex Head Lock Bolt
6V-8097: M12-1.75 x 30mm Hex Head Lock Bolt
6V-8097: M12-1.75 x 30mm Hex Head Lock Bolt
6V-8097: M12-1.75 x 30mm Hex Head Lock Bolt
6V-8097: M12-1.75 x 30mm Hex Head Lock Bolt

Cat® M12x1.75 Thread 30mm Long Hex Head Self-Locking Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-8097

Units of Measure

USMetric
Bolt Length (in): 1.181
Bolt Length (mm): 30.0
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.207
Grip Length (mm): 5.25
Material: STEEL,Nylon, 6, 6/12, 6/6 Plastic,Carbon Steel,Low Alloy Steel,Alloy Zinc,Alloy Mixed: Metal
Hand of Thread: RH
Thread Size (in): 0
Hex Size (in): 0.75
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M12
Locking Feature: Nylon Patch
Hex Size (mm): 19.0
View More
Compatible Models for part number 6V-8097

UNDERGROUND ART TRUCK

AD30

INTEGRATED TOOLCARRIER

IT12B IT14F IT14B

LOAD HAUL DUMP

R1700G

OFF HIGHWAY TRUCK

789 793 789D

WINCH

57H

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D10 D11 D7R LGP D7R D7H D8T D8R D8N D9R D8R II D10R D11T D7R XR

EXCAVATOR

318B N 315B 315C 318C 318B 315B L 315B FM L

VIBRATORY COMPACTOR

CB10 CB7 CD-44B CB-44B CB-68B CB46B CB-54B CB-66B CB-64B CD-54B

WHEEL TRACTOR

657G

BACKHOE LOADER

414E 438C 426C 438D 424B HD 416F2 420F2 424D 424B 436C 446D 446B 422F 434E 422E 434F 424B2 420D 432E 444F 420E 432F 432D 444E 420F 442D 430D 442E 430E 430F 450E 450F 416E 428F 416F 416C 428D 416D 428E 428C 434F2

WHEEL DOZER

844 854 824H 824G 824K 824 854G 854K 824G II 844H 844K

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

980 980GC 995 994 990 993 992 980G II 980XE 980 XE 980K HLG 950GC 990K 990H 950 GC 993K 980H 980G 992G 980L 980K 992K 980M 990 II 994F 994D 994K 994H

TELEHANDLER

TH3510D RT80 TL642 TL642D TL642C TH337C RT60 TH360B TH82 TH83 RT50 TL1055C TL1055D TH103 TL943 TH357D TH357 TH336C TL1055 TL943D TL943C TH408D TH330B TH560B TH407C TH220B RTC60 TL1255 TH408 RT100 TH355B TH62 TH63 TH3510 TH350B TH580B TH414C TL1255C TL1255D TH406C TH514D TH340B RT50SA TH514C TH417C TH460B

FORWARDER

584 584HD

ENGINE - MACHINE

C32 C3.4B C4.4

TRANSMISSION

OEMTPG145

RIPPER

7 8

INDUSTRIAL LOADER

415F2 IL

PNEUMATIC COMPACTOR

CW12

INDUSTRIAL ENGINE

C3.6 C4.4

TRUCK

797 793D 793C 793F 793F XQ 797F 797B 793F OEM 789D

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

BULLDOZER

7SU 8U 7A 7S 7U 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced