Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-8177: M12-1.75 x 16mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6V-8177: M12-1.75 x 16mm Hex Head Bolt
6V-8177: M12-1.75 x 16mm Hex Head Bolt

Metric

Brand: Cat

Product Images
6V-8177: M12-1.75 x 16mm Hex Head Bolt
6V-8177: M12-1.75 x 16mm Hex Head Bolt
6V-8177: M12-1.75 x 16mm Hex Head Bolt
6V-8177: M12-1.75 x 16mm Hex Head Bolt
6V-8177: M12-1.75 x 16mm Hex Head Bolt

Metric

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
8T-8549: M12 x 1.75mm Hex Lock Nut
8T-8549: M12 x 1.75mm Hex Lock Nut

Cat® M12 Steel Hexagonal Lock Nut with Nylon Insert

Check Price
6V-7687: M12 x 1.75mm Cone Lock Nut
6V-7687: M12 x 1.75mm Cone Lock Nut

Metric

Check Price
7D-1649: M12 ID Steel Flat Washer
7D-1649: M12 ID Steel Flat Washer

FLAT WASHER

Check Price
6V-8149: M12 x 1.75mm Hex Nut
6V-8149: M12 x 1.75mm Hex Nut

Cat® M12x1.75 Thread Hex Nut

Check Price
198-4767: 12mm Thick Hard Washer
198-4767: 12mm Thick Hard Washer

Cat® 12mm Thick Flat Hard Washer

Check Price
5P-8245: M12 ID Steel Flat Washer
5P-8245: M12 ID Steel Flat Washer

Cat® Flat Washer, ID X OD X T: 13.5 X 25.5 X 3 mm

Check Price
8T-8549
8T-8549: M12 x 1.75mm Hex Lock Nut
Check Price
6V-7687
6V-7687: M12 x 1.75mm Cone Lock Nut
Check Price
7D-1649
7D-1649: M12 ID Steel Flat Washer
Check Price
6V-8149
6V-8149: M12 x 1.75mm Hex Nut
Check Price
198-4767
198-4767: 12mm Thick Hard Washer
Check Price
5P-8245
5P-8245: M12 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert