Sign in
Cat® 9/16" X 11/16" Fluid Carrying Tee Adapter
Brand: Cat
Cat® 9/16" X 11/16" Fluid Carrying Tee Adapter
Brand: Cat
Units of Measure
TRUCK ENGINE
C7
INTEGRATED TOOLCARRIER
IT28 IT38H IT38G IT14G IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT38G II
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651
WHEEL HARVESTER
550 570 580
BUCKET
BUCKET
WHEEL SKIDDER
535D 535C 535B 545D 545C 528B 525D 525C 525B 525 515 555D 530B
ASPHALT COMPACTOR
CB22B CB2.5 GC CB2.7 GC CC2.7 GC CB8 CB7 CB10
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
MINI HYD EXCAVATOR
308E CR 302.5 302.5C 308E2 308E SR 304C CR 303C CR 305C CR 307-A 308E2 SR 303.5C 307D 307C 307E 308E2CR 308E 308D 308C 305.5 CR 308E2 CR 307E2 308E2SR 305 306 307 304.5E2 306.5 305 CR
TRACK FELLER BUNCHER
1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552
FORESTRY PRODUCTS
568 FM528
HARVESTER HEAD
SAT323 SAT325 SAT318 SAT325T SAT318TSC
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 345B II 349D L 320-A L 325B L M315F 320-A S 320-A N 324D 324E 320D3 GC 375-A L 315D L 325-A M317F 320D2 320D3 336D2 L 323F 374F L 323D 322N 322-A LN M318F 312-A 322B 322C 385C FS 324E LN 321C 345B 345C 345D 548 307 349F L 385C L 325D L 330 LN 317 315 558 313 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR 330C FM 326F 320 GX 538 325B 349D 350 L 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 345B L 330-A L 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 320E 314E LCR 365C L 323E SA 345B II MH 323F L 317 GC 336D2 L XE 365C 365B 320C L 349F LXE 325D FM LL 320D LN 312F GC 390D 318B N 390F 325 LN 336E LNH 320D FM RR 350-A 315 GC 336D LN 349E L VG 320E L 325D FM 325B LN 320D GC 349D2 323D2 L 330C L 336D2 318D L 568 FM 320D FM 313D2 LGP 352 UHD 312D2 GC 340 349 345 313 GC 324D FM 349D2 L 352 350 355 318F L 320 326 325 323 329E L 319 330 335 336 333 329D 329E 330-A 318D2 317 N 330C LN 395 325D MH 313F LGC 330-A LN 365B II 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC 311D LRR 316F L 312E 312F 312B 336D 312C 336E 312D 336F 322B LN 314D CR 326D L 335F 336F XE 311C 349E L 330D2 325C L 3101 323D LN 352F XE VG 330B LN 330D FM 336 MHPU 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 320D LRR 365C L MH 315C 326F L 336D L 312D2 L 350-A L 314C 322-A FM568 324D L 313F 330GC 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 317-A 320E LRR 323F LN 336F L 374F 345C L 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 317-A N 314F CR 336F LNXE 313F GC 315-A 323GC 323E L 336F LN 329E LN 320E LN 320B S 320B N 330F 320B L 330B 330C 330D 390F L 320 L 365B L M325D L MH 336E LN 336E LH 316 GC 325-A FM L 336D2 LXE 323F SA MH3295 340D2 L 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU 325C FM 340F L UHD 330B L 326D2 319D L 325 L 320F L 313D2-GC 313D2 317B L 330F LN 330D L 322-A L 322-A N 318E L 325-A LN 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 320-A 340D L 311F LRR 330F L MH3022 317B LN MH3024 329F L 336D2 XE 335F LCR 315B L 385C L MH 321D LCR 375-A 316E L 315F LCR M320GC 329D2 L 322C FM M312 M315 M318 M320
SHOVEL
6040
PAVING COMPACTOR
CC2.7 CB-22B CB2.7 CB2.5
MULTI TERRAIN LOADER
297D2 XHP 287C2 267B 247B 247B3 287C 287B 287D 297D2 297D XHP 277B 277D 277C 257D3 277C2 257B3 257D 257B 267 257 287 277 297D 297C 247
COMPACT TRACK LOADER
285XE 279C2 299D 299C 279D 279C 299D3 299D2 259D 239D 275 285 255 265 249D3 275XE 299D XHP 289D 289C 289C2 249D 299D2 XHP 239D3 299D3 XE 259B3 259D3
WHEEL TRACTOR
623E 621F 627F 651E 631K 631G 621K OEM 651 657E 657G 637G 637K
ROTARY MIXER
RM500B
HEX BASED SPL SOLUTION
320E 330D2 352F OEM 330F OEM
TRACK LOADER
933C 939C 973C 973D 973K 953C 953D 953K BS3E 963 973 953 963D 963C 963K
PETROLEUM ENGINE
2016 3512E
SOIL COMPACTOR
825 815 815K 815F 825H 825G 825K 815F II 825G II
BACKHOE LOADER
420F2 430D 430E 450E 450F 420XE 438C 438D 415 416 436C 420 434E 432E 432D 430 432 440 450 416C 416D 432F2 430F2 442D 442E 426C 424D 446D 420D 420E 444E 444F2 428D 428C
WHEEL DOZER
854G 854K 834G 834H 834K 814K 814F 844H 844K 834 844 854 824H 824G 824K 814F II 814 824 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 826G 826H 826K 816K 836H 836G 836K 816F
TELEHANDLER
TH330B TH220B TH355B TH350B TH460B TH360B TH62 TH1055 TH1255 TH560B TH580B TH340B TH0642 TH0842
WHEEL LOADER
982XE 960F 988 XE 966 XE 962H 962G 986H 962L 986K 962K 962M 980XE 988G 988H 988F 988K 966D 966F 966E 966H 966G 966L 966K 966M 950GC 814K 924F 924H 924G 924K 928F 926M 962 928H 928G 966 972 966 GC 907K 972 XE 986 980 982 950G II 928HZ 906K 906M 988 994 990 993 992 980G II 988K XE 908K 908M 926 924 930 938 950 982 XE 980 XE 980K HLG 950B/950E 924GZ 908 907 906 924HZ 990K 990H 950 GC 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 970F 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950B 950E 950G 950F 950H 950K 950M 950L 930G 930H 930K 930M 962G II 938G 938F 938H 938K 990 II 938M 918F 966XE 980GC 966F II 962M Z 950M Z 966K XE 972G II 980C 980F 980H 980G 980L 980K 980M 982M 950F II
COMPACT WHEEL LOADER
920K 901C 902C 906H2 914 910 903 902 901 908 902C2 906 930 938 920 926 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 910K 910M 914G2 901C2 907H2 903C2 914K 914M 914G 918M
FORWARDER
554 564 574 574B
SNOW WING
BLADE
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
725C2 740 GC 730C 725 740 735B 745 730 735 725C 730C2 D300E 740B
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.6 CC2.7
WHEELED EXCAVATOR
M320F W330B M317D2 W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M315D2 MH3026 MH3024 MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C W345B II M320D2 M325B
PNEUMATIC COMPACTOR
PS-200B PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C CW-14 PS-360B PS-360C PF-290B
INDUSTRIAL ENGINE
G3520H
ASPHALT SCREED
AS4251C AS4252C AS4251 10-20B AS2302
WHEEL SCRAPER
623G 631G 637K 613C 637G
SPRAY AR
CAT WDS
LOGGER
322C
GAS ENGINE
G3512H
TRACTOR
784C 776D
BULLDOZER
6 8SU 10SU 6SU 10U 9SU 8S 8U 9U 6A 6S 8A
PUMPER
SPF743
SHOVEL LOGGER
345C
POWER MODULE
TR43 TR43-E44
FELLING HEAD
HFW222 SS-56
QUICK COUPLER
PIN GRAB FUSION
LOAD HAUL DUMP
R2900 XE R1700 R1700 XE
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
796 AC 794 AC 798 AC 789D 793D 793F 793 798
MATERIAL HANDLER
MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 MH3295 MH3059 M325D L MH M325D MH
WINCH
56 59 58 57H 56H 59N 59L 58L
MOTOR GRADER
130G 140K 2 140M 3 12M 3 AWD 160M 3 AWD 24H 24M 160K 160G 160M 140M 3 AWD 120G 24 163H 140M 140K 140G 143H 12M 3 140 GC 160M 3 160 16G 14L 140 16GC 14G 12G 12M 12K 120
HYDRAULIC SHOVEL
6040 6015B
TRACK-TYPE TRACTOR
D10 D11 D6R II D3C III D6R D6T D6N D6K D6H D6 XE D7R XR D6T LGP D6GC D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D7R D8T D8R D8L D8N D6K XL D9T D9R D9L D9N D6K2 D6R LGP D6R III D6H II D6XE D9 GC 30/30 D6K2 LGP D9 D4 D6 D8 D10N D10R D10T D11R D11T D6H XL D6H XR D7R LGP D6K LGP D10T2 D6R STD D8R II DEUCE D7R II
KNUCKLEBOOM LOADER
559C 559D 2384D 2384C 539 579C 579D 2484D 2484C
ASPHALT PAVER
AP1055 AP655 BG-240C BG555E AP-900B AP400 AP300F BG-260C AP600 AP500F AP655F BG1000E AP-500E BG-2455C AP-1000B AP-1000E AP-1000F AP-555E BG-230 BG600D BG-2255C BG-230D AP455 AP500 AP-1050B AP-800D AP-800C AP555F AP-600D AP655F L AP600F AP-655C AP-655D AP-650B BG1055E AP-1055B AP-1055F AP-1055E AP-1000 BG-225C AP-255E AP555 AP300 BG655D BG-245C BG500E AP1000
MARINE ENGINE
C18
HAMMER
130 H130S 140 H180DS H140S H160S H140CS H140DS 160 H160CS H160DS
PIPELAYER
587T 587R PL83 PL87 PL61 583T 572R II 572R
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080 5090B
ENGINE - GENERATOR SET
3508B
VIBRATORY COMPACTOR
CB7 CP-533D CD-44B CS-433E CB-534C CB-534B CB-534D CP-44 CB-535B CB-634 CB-536D CC4.0 CB-64 CB-54 CB-564D CD-54 CB-214D CB-44B CB-434B CB-434D CB-434C CB-434 CS-583C CS-583D CB-32 CB-24 CB-22 CS-563C CS-563D CS-573 CS-583 CS-44 CS-531D CS-563 CP-433E CS-423E CS-533D CP-563D CP-563C CB46B CB-545 CB-544 CB-634C CB-634D CB4.0 CB4.4 CB-224D CB-334E CB-334D CB-225D CP-563 CB-335E CB-335D CS-573C CS-573D
PETROLEUM PACKAGE
C18
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L 336F 336D 336E 330F 330D 330C 323D L
RIPPER SCARIFIER
16G
GENERATOR SET
G3520 3508 3412C 3512 G3516H G3512H C18 G3520H G3520K 3512B
RECLAIMER MIXER
RM400 RM500B RM-300 RM-500
ENGINE
3512E G3516H G3520H
WATER DELIVERY SYSTEM
CAT WDS
EJECTOR TRUCK
730C 740B 730C2 EJ 740 730
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PR-1000 PR-450C PM-465 PM-201 PR-1000C PM-565
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM400 RM500B RM500
GEN SET ENGINE
POWER SYS G3516C
ENGINE - MACHINE
C32
CHALLENGER
55 65 35 45 MTC735 MTC745 MTC755 MTC765 65B 85C
RIPPER
10 6 9 8
SKID STEER LOADER
226B 226D 252B3 232D3 272D XHP 226B3 226D3 272C 272D 252B 256C 272D3 272D2 232B 232D 236B 236D 242B3 242D3 216B 262C2 272D3 XE 272D2 XHP 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 268B 216 242B 242D 228 226 246B 246D 246C 248B 216B3
OFF-HIGHWAY TRUCK
D10R
DELIMBER
DLK426 PRE426
WHEEL FELLER BUNCHER
TK370 573C 573D TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C 2670C 2670D
TRUCK
793F XQ 775F 793F OEM 777D 777F 793 797 795F XQ 793D 793B 793F 797F 773F 797B 772 770 794 AC 793F CMD 789C 789D 789B 785C 785D 795F AC 793F AC
POWERTRAIN
TR43E44-C13BL
QUICK COUPLER-MWL
QUICK COUPLER
COMPACTOR
CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CB10 CB-24B CB-22B CC-24B CD8
STUMP GRINDER
SG16B SG18B SG18 SG16 SG36
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced