Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components6V-9007: 90-Degree Elbow Adapter
HomeHydraulicsOther Hydraulic Components6V-9007: 90-Degree Elbow Adapter
6V-9007: 90-Degree Elbow Adapter

Cat® Elbow Adapter

Brand: Cat

Product Images
6V-9007: 90-Degree Elbow Adapter
6V-9007: 90-Degree Elbow Adapter
6V-9007: 90-Degree Elbow Adapter
6V-9007: 90-Degree Elbow Adapter
6V-9007: 90-Degree Elbow Adapter

Cat® Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-9007

Units of Measure

USMetric
Coolant and Urea Compatible Seal: 294-9072 (1-3/16-12)
Width (mm): 66.04
Material Description: Plated Steel
Height (mm): 35.56
Length (in): 3.2
Material: Carbon Steel
Length (mm): 81.28
Height (in): 1.4
View More
Compatible Models for part number 6V-9007

INTEGRATED TOOLCARRIER

IT28 IT18 IT12B IT14F IT14G IT14B IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II IT38H IT38G IT38F

WHEEL HARVESTER

550B 580B 550 570 580 570B 560B

MINI HYD EXCAVATOR

303.5E2 CR 304E2 304CR 305E2 CR 305.5 305.5E 305E2 304E2 CR 305.5E2 CR 304.5E2 305 CR 308E CR 308E SR 306E2 303C CR 307.5 303.5C 305.5E2 307D 307C 306E 308E 308D 308C 305.5 GC 305.5 CR 308E2 CR 308.5 303CR 305 308 309 306 310 303.5E2 303.5CR 302.7CR

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090

HARVESTER HEAD

SAT325T SAT323 SAT318

EXCAVATOR

330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L 330 LN 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 336 MHPU 311-A 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 245D 315B FM L 330C 330D 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 325 L 317B L 330F LN 350 OEM 322-A L 322-A N 318E L 336 GC 328D LCR 340F L LRE 325F LCR 320-A 340D L 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L M318 345B II 325B L M315F 375-A L 315D L M317F 374F L M318F 385C FS 345B 345C 345D 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 321 326 325 322 323 329E L 319 330 335 336 333 323 GX 318D2 323 GC 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 315B 315C FM558 314C FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 311F LRR MH3022 MH3024 336D2 XE 315B L 321D LCR 375-A 316E L M320GC 322C FM

SHOVEL

6040

PAVING COMPACTOR

C13 MARINE MG630

MULTI TERRAIN LOADER

287C2 267B 247B3 297D XHP 277C2 257D 297D 297C 297D2 XHP 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 277

COMPACT TRACK LOADER

279C2 279D3 299D 299C 259D 275 285 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3

ROTARY MIXER

RM800 RM500B

PETROLEUM ENGINE

C175-16 2016 3512E

PETROLEUM TRANSMISSION

TH35-E81 TH31-E61 CX31-P600

SOIL COMPACTOR

CP68B CS76B CS74B CS12 GC CS78B CP56B CP7 CS5 825G 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 CP44B 815 CP12 GC 815K 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CP13 GC CP74B 815F II CS13 GC CS44B 825G II

BACKHOE LOADER

420F2 450E 450F 420XE 416F2 416E 416F 416C 416D 416B 434F2 432F2 426B 426C 428F2 424D 422F 422E 420D 415F2 420F 426 F2 428F 428D 428E 428B 428C 430D 430F 427F2 438C 438D 438B 415 416 426 428 436C 424 420 436B 434F 432F 432D 438 434 436 430 432 444 446 440 450 430F2 442D 446D 446B 444F 444F2 422F2

WHEEL LOADER

988 XE 986H 986K G926 980XE 988B 988G 988H 988F G916 988K G936 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950B 950E 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966F 966E 966H 966G 966L 966K 966M 924F 924H 924G 924K 926E 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 916 980G II 988K XE 926 924 930 936 938 950 982 XE 950B/950E 908 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 936E 936F 962G II 938G 938F 938H 938K 990 II 938M 966K XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II

FORWARDER

554 564 584 574 574B 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D30D D300E II D400E D400D 725 740 745 730 735 725C 730C2 D350E D350D D300E D300D D300B D40D D250E D250D D250B D400E II 725C2 740 GC 730C 735C 735B 735 OEM D20D D250E II D25D D350E II 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

M320F W345C MH M318D M318F M314-07 M315D M316F M316D M313D M314F M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M323F M322D2 M322F M322D W345B II M325B

ENGINE - INDUSTRIAL

3512B

PNEUMATIC COMPACTOR

PS-200B PS-150C PS-150B PS-300B PS-300C PF-300C PF-300B CW-16 CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34

INDUSTRIAL ENGINE

3512E C4.4 3116 C175-16

WHEEL SCRAPER

621E 621G 621F 623E 627G 627F 627E 637K 637E 637G 657G 657E 613C 615C 615 611 613C II

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

TRACTOR

768C 772B 776D 776C 784C 784B

GAS ENGINE

G3512B G3612 G3616 G3608 G3508B G3520 G3512 G3508

PUMPER

SPF743

SHOVEL LOGGER

345C

FELLING HEAD

HFW221 HFW222 HFW232 SH-58 SC-57 HF201B SS-56 HF222 HF221 HF202 HF201 SH-56B HF181

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 794 AC 773GC 798 AC 785D 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

MOTOR GRADER

135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 160 16H 16G 14L 150 14M 140 14H 14G 12H 12G 12M 12K 14M3 120 160H NA 120K 2

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B 6060 6030 T4 6030 T2 6015B

KNUCKLEBOOM LOADER

559C 559D 539 2384D 2384C 579C 579D 2484D 2484C

MARINE ENGINE

C4.4 3516 3512 C18 MARINE C18 3516B 3516C 3512C 3512E 3512B C32 MARINE C140 C175-16

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

PETROLEUM PACKAGE

CX31-P600- TH31-E61 CX35-C18I TH35-E81 CX31-P600 CX35-P800 CX31-C15I TH31-C9T CX31-C13I C18 TH35-C15I

RIPPER SCARIFIER

16G

RECLAIMER MIXER

RM400 RM800 RM500B RM-500 RM-250C RM-350B RM-350 RM-300

ENGINE

C175-20 3512E 3512C 3516E G3520

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM620 PM622 PC406 PC408 PC412 PR-1000 PR-450C PM-465 PC310XD PC305B PC306B PC205B PC306 XD PC105 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-201 PR-1000C PC305 PC306 PC310 PC408B PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

G3520 POWER SYS

SHEAR

S3015

RIPPER

D5 11 10 6 5 4 8

SKID STEER LOADER

226D 252B3 226D3 272C 272D 232D 236B 236D 270XE 262C2 279D3 272D2 XHP 249D3 236 250 236B3 248 246 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 228 226 289D3 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242D 246B 246D 246C 248B

INDUSTRIAL LOADER

415F2 IL

DELIMBER

DLK426 PRE426

WHEEL FELLER BUNCHER

573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C

GENERATOR

SR4

TRUCK ENGINE

3126E

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

WHEEL SKIDDER

518C 545D 545C 525 515 528 545 555D 508 535D 535C 535B 528B 525D 525C 525B 530B

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

OEM MOB HYD PWR UNIT

336MHPU

TOWED SCRAPER

TS185 TS180 TS225 TS220

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

623G 623H 623E 623F 621E 621F 621G 621H 621S 627G 627H 627E 627F 631K 631E 631G 621K OEM 613C II 637G 637E 637K 633E II 651 657G 613C

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

933C 939C 973C 973D 973K 963D 963B 963C 963K 953C 953D 953K 963 973 953

WHEEL DOZER

834G 834H 834B 834K 834 844 854 824H 824G 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 816K 816F 826C 826G 826H 826K 836H 836G 836K

AG TRANSMISSION

TA19-M4WD TA19-M2WD

TELEHANDLER

RT80 TH103 TH82 TH83 RT100 TH62 TH63

COMPACT WHEEL LOADER

920K 906H2 914 910 903 902 901 908 902C2 906 930 938 920 926 910G 910F 910E 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 906H 903D 903C 908M 908H2 906M 907H 907M 908H 914G2 901C2

SOIL STABILIZER

SS-250B SS-250

WAGON

613C II

FORK-LOGGING

FORK

ASPHALT SCREED

8 FT AS4251 10B 10 FT

LOGGER

322C

BULLDOZER

6 8SU 10SU 11U 10U 6SU 11SU 8U 4S 4P 5A 5P 5S 6A 6S 8A

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD30 AD45 AD55B

WHEEL SAW

SW360 SW345 SW380 SW480 SW460

QUICK COUPLER

HCS65

LOAD HAUL DUMP

OTHER R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R1700

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3260 MH3295 M325D L MH

WINCH

56 55 59 54H 57H 56H 59N 59L 58L

ROTARY CUTTER

RC10 RC20

BACKHOE

BH150 BH160

TRACK-TYPE TRACTOR

D10 D11 D8 GC D3C III D3G D4G D4H D5M D5N D5H D5G D6R D6T D6M D6N D6K D6H D7E D4K2 LGP D6N LGP D7R XR D6T LGP D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D8T D8R D8L D8N D9T D9R D9L D9N D6T XW PAT D5K XL D6R LGP D6H II D4K XL D7R SERIES D6N OEM D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K2 D7E LGP D5K LGP D6R III D6XE 30/30 D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D8 D7 D4K LGP D5K2 LGP D5H XL D10T2 D8R II DEUCE

ASPHALT PAVER

AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP-800B AP555F AP600F AP-1050 BG1055E AP-1000 BG-225C AP555 BG500E BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F BG1000E AP-500E BG-2455D BG-2455C AP-555E BG-230 AP-200B BG600D AP355F AP455 AP-800 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-300D AP-650B AP-1055B AP-1055F AP-1055D AP-1055E AP-255E AP300 BG655D BG-245C AP1000

MARINE AUXILIARY

3516C 3512C 3512B

PIPELAYER

578 561N 561M 561H 572R 587T 587R PL83 PL87 PL72 PL61 583T 583R 572R II 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

SHEAR-DEMOLITION/SCRAP

S3015

VIBRATORY COMPACTOR

CS-431C CS-68B CP-533D CP-533C CP-533E CS-433E CS-433C CS-433B CS-66B CP-663E CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CB-536D CD-54 CB-68B CP-44B CB-34 XW CS-563C CS-563D CS-563E CP44B CS-663E CS-78B CS-531D CS-531C CS-79B CP-433C CP-433B CP-433E CP12 CS-76B CS-533C CS-533D CP74B CS-533E CS-74B CP-563E CP-563D CP-563C CS512 GC CP12 GC CC-34 CB-224D CB-224E CB-225E CB-225D CP-563 CP-54B CS44B CP-56B CP-573E CP76B CP-533 CS-573C CS-573D CS-573E CB10 CS-44B CB7 CS-323C CD-44B CP-64 CP-54 CP-56 CP-44 CP11 GC CP-34 CS12 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-214E CB-214D CB-44B CB-434B CB-434D CB-434C CB-434 CB-334E XW CS79B CP-68B CS-583E CS-583C CS-583D CS74B CB-34 CS10 GC CVP16 CS-56 CS11 GC CS-573 CS-54 CS-56B CS-583 CS-44 CS-34 CS-54B CS-563 CS-533 CS-531 CS-423E CP-323C CVP40 CS-76 CS-74 CB46B CS-64 CB-544 CB-54B CB-634C CB-634D CD-54B CS7 CB-334E CB-334D VVP10 VVP15 CB-335E CB-335D CP7 CP-74B CS-683E

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L

TECHNOLOGY

AUTOGUIDNC

GENERATOR SET

G3520 3512 3508B C4.4 C7.1 3512B 3516C C18 C18 MARINE GS C175-20 C175-16

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

FOREST PRODUCTS

OTHER

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM600 RM500 RR-250 RM800 RR-250B RM400 RM500B RM-350B

ENGINE - MACHINE

C32

CHALLENGER

65 75 95E 85C 85E 85D 75D 75C 75E 70C 65C 65B 65E 65D

OFF-HIGHWAY TRUCK

D10R

TRUCK

793F XQ 775G 775F 775E 775D 777C 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 794 AC 772G OEM 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B

COMPACTOR

CB8 CB7 CB10 CB13 CB15 CB16 CD10 CCS7 CCS9 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced