Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings6V-9633: 1mm Thick Access Structure Cover Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings6V-9633: 1mm Thick Access Structure Cover Gasket
6V-9633: 1mm Thick Access Structure Cover Gasket

Gasket

Brand: Cat

Product Images
6V-9633: 1mm Thick Access Structure Cover Gasket
6V-9633: 1mm Thick Access Structure Cover Gasket
6V-9633: 1mm Thick Access Structure Cover Gasket
6V-9633: 1mm Thick Access Structure Cover Gasket
6V-9633: 1mm Thick Access Structure Cover Gasket

Gasket

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-9633

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.12
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 8.2
Cross Section Width (mm): 3.0
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 145.0
Inside Diameter (in): 5.71
Cross Section Height (in): 0.32
View More
Compatible Models for part number 6V-9633

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D6R III D5H XL D6T XL D7R SERIES D6H II D6N OEM D6R STD D7R LGP D5R XL D5N D6T LGPPAT D5H D6T XL PAT D6T XW PAT D7R II D5R LGP D6N LGP D6R XL D6N XL D6R D6T D6M D6N D6R II D7R XR D6H

RIPPER

D5 6 5

PIPELAYER

561N 572R II

WATER FORDING TRACTOR

D7R II

BULLDOZER

6 5A 5P 5S 6A 6S 6SU

WINCH

56 55 56H

PETROLEUM PACKAGE

CX31-P600- CX31-C15I TH31-E61 TH35-C15I TH35-E81 CX35-P800

TRACK SKIDDER

527 D5HTSK II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced