Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-9725: Fuel Systemtem Gaskets Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
6V-9725: Fuel Systemtem Gaskets Kit
6V-9725: Fuel Systemtem Gaskets Kit

Fuel System Kit

Brand: Cat

Product Images
6V-9725: Fuel Systemtem Gaskets Kit
6V-9725: Fuel Systemtem Gaskets Kit
6V-9725: Fuel Systemtem Gaskets Kit

Fuel System Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4W-4616: 21.89mm Inner Diameter Quad Ring Seal
4W-4616: 21.89mm Inner Diameter Quad Ring SealQuantity: 1
2W-5447: 0.79mm Thick Exhaust Flange Gasket
2W-5447: 0.79mm Thick Exhaust Flange GasketQuantity: 1
2P-8643: 0.78mm Thick Fuel Line Gasket
2P-8643: 0.78mm Thick Fuel Line GasketQuantity: 1
5P-5601: 1.78 x 33.05mm 75A FKM O-Ring
5P-5601: 1.78 x 33.05mm 75A FKM O-RingQuantity: 1
4J-8997: 3.53 x 28.17mm 90A NBR O-Ring
4J-8997: 3.53 x 28.17mm 90A NBR O-RingQuantity: 1
5F-9144: 1.78 x 7.65mm 75A NBR O-Ring
5F-9144: 1.78 x 7.65mm 75A NBR O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 11
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 2
3L-6768: 1.78 x 6.07mm 70A VMQ O-Ring
3L-6768: 1.78 x 6.07mm 70A VMQ O-RingQuantity: 1
144-0479: 0.8mm Thick Governor Gasket
144-0479: 0.8mm Thick Governor GasketQuantity: 1
144-0480: 0.8mm Thick Governor Housing Gasket
144-0480: 0.8mm Thick Governor Housing GasketQuantity: 1
1S-0004: 5.33 x 18.42mm 70A VMQ O-Ring
1S-0004: 5.33 x 18.42mm 70A VMQ O-RingQuantity: 1
4N-0260: 6.35mm Shaft Diameter Lip Seal
4N-0260: 6.35mm Shaft Diameter Lip SealQuantity: 1
6V-5029: 9.52mm Shaft Diameter Lip Seal
6V-5029: 9.52mm Shaft Diameter Lip SealQuantity: 1
8N-3761: 0.8mm Thick Governor Gasket
8N-3761: 0.8mm Thick Governor GasketQuantity: 1
5P-9757: 18.77mm Inner Diameter O-Ring Seal
5P-9757: 18.77mm Inner Diameter O-Ring SealQuantity: 1
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-RingQuantity: 1
3K-9738: Fuel Transfer Pump Piston O Ring Seal
3K-9738: Fuel Transfer Pump Piston O Ring SealQuantity: 1
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-RingQuantity: 1
3D-2898: 2.62 x 48.9mm 75A NBR O-Ring
3D-2898: 2.62 x 48.9mm 75A NBR O-RingQuantity: 1
3H-0442: 3.68mm Inner Diameter Seal O Ring
3H-0442: 3.68mm Inner Diameter Seal O RingQuantity: 6
4D-3107: 2.62 x 37.77mm 75A NBR O-Ring
4D-3107: 2.62 x 37.77mm 75A NBR O-RingQuantity: 6
6F-6672: 17.12mm Inner Diameter Seal O Ring
6F-6672: 17.12mm Inner Diameter Seal O RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
6J-2419: 36.17mm Inside Diameter Seal-O-Ring
6J-2419: 36.17mm Inside Diameter Seal-O-RingQuantity: 1
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
6H-9691: 2.9mm Inner Diameter Seal O Ring
6H-9691: 2.9mm Inner Diameter Seal O RingQuantity: 1
144-0478: 0.8mm Thick Governor Cover Gasket
144-0478: 0.8mm Thick Governor Cover GasketQuantity: 1
144-0482: 0.8mmthick Fuel Pump Gallery Cover Gasket
144-0482: 0.8mmthick Fuel Pump Gallery Cover GasketQuantity: 1
138-9507: 15.88mm Shaft Diameter Lip Seal
138-9507: 15.88mm Shaft Diameter Lip SealQuantity: 2
144-0481: 0.8mm Thick Governor And Fuel Injector Gasket
144-0481: 0.8mm Thick Governor And Fuel Injector GasketQuantity: 1
2N-3350: 5.33 x 21.59mm 75A FKM O-Ring
2N-3350: 5.33 x 21.59mm 75A FKM O-RingQuantity: 1
Showing 1 to 32 of 45Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-9725
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 6V-9725

SOIL STABILIZER

SS-250

ROAD RECLAIMER

RR-250

GENERATOR

SR4

GEN SET ENGINE

3406B

ENGINE - INDUSTRIAL

3406B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert