Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6Y-4720: Engine Mounting Short Wrap Up Sleeve
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6Y-4720: Engine Mounting Short Wrap Up Sleeve
6Y-4720: Engine Mounting Short Wrap Up Sleeve

Cat® Engine Mounting Short Wrap Up Sleeve protects mounting components by bundling and shielding wiring and hoses from abrasion

Brand: Cat

Product Images
6Y-4720: Engine Mounting Short Wrap Up Sleeve
6Y-4720: Engine Mounting Short Wrap Up Sleeve

Cat® Engine Mounting Short Wrap Up Sleeve protects mounting components by bundling and shielding wiring and hoses from abrasion

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6Y-4720

Units of Measure

USMetric
Outside Diameter (mm): 39.5
Material: Carbon Steel
Mount Type: Sleeve
Sleeve Length (mm): 69.1
Sleeve Length (in): 2.72
Inside Diameter (mm): 21.5
Inside Diameter (in): 0.85
Outside Diameter (in): 1.56
View More
Compatible Models for part number 6Y-4720

ARTICULATED TRUCK

D25D D350E II D400E D350E D350D D400E II D40D D30D D400D

EJECTOR TRUCK

D400E II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced