Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7B-3235: 1/2-13 Thread Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
7B-3235: 1/2-13 Thread Hex Head Bolt
7B-3235: 1/2-13 Thread Hex Head Bolt

Cat® 1/2-13 Thread 34.92mm Long Hex Head Bolt

Brand: Cat

Product Images
7B-3235: 1/2-13 Thread Hex Head Bolt
7B-3235: 1/2-13 Thread Hex Head Bolt
7B-3235: 1/2-13 Thread Hex Head Bolt
7B-3235: 1/2-13 Thread Hex Head Bolt
7B-3235: 1/2-13 Thread Hex Head Bolt

Cat® 1/2-13 Thread 34.92mm Long Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
7D-1649
7D-1649: M12 ID Steel Flat Washer
Check Price
1F-7958
1F-7958: 1/2''-13 Hex Nut
Check Price
5P-8245
5P-8245: M12 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert