Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7C-1402: 22.28mm Outer Diameter Sleeve Bushing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7C-1402: 22.28mm Outer Diameter Sleeve Bushing
7C-1402: 22.28mm Outer Diameter Sleeve Bushing

Cat® Bronze Sleeve Bushing for Governor Drive

Brand: Cat

Product Images
7C-1402: 22.28mm Outer Diameter Sleeve Bushing
7C-1402: 22.28mm Outer Diameter Sleeve Bushing

Cat® Bronze Sleeve Bushing for Governor Drive

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7C-1402

Units of Measure

USMetric
Inside Diameter (mm): 19.0
Inside Diameter (in): 0.75
Outside Diameter (mm): 22.0
Outside Diameter (in): 0.88
Overall Length (mm): 21.0
Overall Length (in): 0.84
Material: Bronze,BRONZE
Type: Straight Sleeve
Approximate Outside Diameter (mm): 22.0
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 21.0
External Groove: No
Approximate Inside Diameter (mm): 19.0
View More
Compatible Models for part number 7C-1402

GEN SET ENGINE

G3412C

CHALLENGER

MTC765 MTC745 MTC755 MTC735

GENERATOR SET

G3412C G3406 G3412

ENGINE

G3406 G3408 G3412C G3412

GAS ENGINE

G3408C G3408B G3412 G3408 G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced