Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips7C-4355: 31.75mm Internal Diameter Single Tube Hose Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips7C-4355: 31.75mm Internal Diameter Single Tube Hose Clip
7C-4355: 31.75mm Internal Diameter Single Tube Hose Clip

Clip

Brand: Cat

Product Images
7C-4355: 31.75mm Internal Diameter Single Tube Hose Clip
7C-4355: 31.75mm Internal Diameter Single Tube Hose Clip
7C-4355: 31.75mm Internal Diameter Single Tube Hose Clip
7C-4355: 31.75mm Internal Diameter Single Tube Hose Clip
7C-4355: 31.75mm Internal Diameter Single Tube Hose Clip

Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7C-4355
Material Description: steel clip
Notes: Fastener Offset: 9.5, To Fit Transfer: M12 or 7/16, Clamping Diameter: 31.75, Clamp Thickness: 1.27, CL Clamp CL Fastener: 45.5
Clamp Width (mm): 19.0
Material: Carbon Steel
View More
Compatible Models for part number 7C-4355

GENERATOR

SR4B XQP550

UNDERGROUND ART TRUCK

AD60 AD55B AD63

TRUCK ENGINE

C9 C-10 C-12 C13 C15

POWER MODULE

3516B PM3516

INTEGRATED TOOLCARRIER

IT12B IT38H IT14B

WHEEL TRACTOR-SCRAPER

627K 627 623 621 627K LRC 632 623K LRC 623K 621K

OFF HIGHWAY TRUCK

793F 798 AC 796 AC 794 AC 793 798

MOTOR GRADER

24M 160M 140 GC 16M 140M

HYDRAULIC SHOVEL

6020B 6020

TRACK-TYPE TRACTOR

D6R III D9R D6R II D10N D10R D6T

ROTARY DRILL

MD6200

ASPHALT PAVER

BG-2455C AP-1055B BG-240C AP-900B AP-1000B AP-1050B BG-260C BG-245C

MARINE ENGINE

3196 3176C 3176B C9.3

HARVESTER HEAD

SAT323 SAT422DB SAT322 SAT322T SAT318 SAT223 SAT223T SAT323TSC SAT323T SAT322TSC

EXCAVATOR

345B II 345B L 345B 345B II MH 365B L 365B

WHEEL TRACTOR

621K OEM

GENERATOR SET

XQ425 C13 XQ375 C175-20 G3412C C18 3512C C27 3412C C32 XQ1140 3516C G3412

RECLAIMER MIXER

RM-500

TRACK LOADER

953D

PETROLEUM ENGINE

C18

LOCOMOTIVE ENGINE

C18

SOIL COMPACTOR

825H 825C 825G II

WHEEL DOZER

834H 824H 824G 824C 824G II

LANDFILL COMPACTOR

826G II 836H 826C 826G 826H

WHEEL LOADER

966F II 918F 960F 986H 988G 988H 938H 994F 970F 950F II

ENGINE - MACHINE

C27 C-12 3176C

ARTICULATED TRUCK

730 EJECTOR 725 730 735

INDUSTRIAL ENGINE

C32 C18 3512 3516 C-12 C-10 3508

WHEEL FELLER BUNCHER

543 533

TRUCK

793F CMD 797 793F OEM 793D 793F 795F AC 793F XQ 797F 794 AC 797B

GAS ENGINE

G3612 G3616 G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced