Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7C-7490: 0.8mm Thick Oil Cooler Lines Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7C-7490: 0.8mm Thick Oil Cooler Lines Gasket
7C-7490: 0.8mm Thick Oil Cooler Lines Gasket

Gasket

Brand: Cat

Product Images
7C-7490: 0.8mm Thick Oil Cooler Lines Gasket
7C-7490: 0.8mm Thick Oil Cooler Lines Gasket
7C-7490: 0.8mm Thick Oil Cooler Lines Gasket
7C-7490: 0.8mm Thick Oil Cooler Lines Gasket
7C-7490: 0.8mm Thick Oil Cooler Lines Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7C-7490
Material: Rubber Gasket Gasket
Overall Width (mm): 78.0
Overall Length (mm): 153.0
View More
Compatible Models for part number 7C-7490

ENGINE - MACHINE

3116 3114

TRUCK ENGINE

3126E 3126

MARINE ENGINE

3116 3126

WHEELED EXCAVATOR

M325C MH M325B

INDUSTRIAL ENGINE

3126 3116 3114

LOGGER

322C

EXCAVATOR

320B S 320B N 320B L 322B L 325B LN 325B L 325C L 322C FM 320B 320C 322B 322C 325C FM 322B LN 325B 325C

VIBRATORY COMPACTOR

CB-634C CB-634D CB-634

MOBILE HYD POWER UNIT

325C

MOTOR GRADER

120H 135H NA 120H ES 135H 120H NA

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced