Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components7E-0559: 49mm Width Half Shell Bearing
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components7E-0559: 49mm Width Half Shell Bearing
7E-0559: 49mm Width Half Shell Bearing

Connecting Rod Bearing

Brand: Cat

Product Images
7E-0559: 49mm Width Half Shell Bearing
7E-0559: 49mm Width Half Shell Bearing

Connecting Rod Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7E-0559

Units of Measure

USMetric
Width (mm): 111.76
Height (mm): 58.42
Length (in): 4.6
Material: Steel Backed Aluminum Bearing,Steel Backed Copper-Lead Bearing
Height (in): 2.3
Length (mm): 116.84
View More
Compatible Models for part number 7E-0559

PUMPER

HT400

UNDERGROUND ART TRUCK

AD55

GENERATOR

SR4 SR4B

TRUCK ENGINE

3406E 3406C 3406B C-15 C-16 C16

POWER MODULE

PM3456

LOAD HAUL DUMP

R2900

REMAN ENGINE

3406E

WINCH

57H

MOTOR GRADER

16H NA 16G

TRACK-TYPE TRACTOR

D8R D8N D8R II

MARINE ENGINE

3406B 3406C 3406E

PIPELAYER

583R 587R 578

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080 5090B

EXCAVATOR

375-A L 385B 375-A 245 245D 245B

GENERATOR SET

3456 3406C 3406E

WHEEL TRACTOR

623B 623G 651B 623E 623F 621B 621E 621F 621G 621 627B 627G 627E 627F

RECLAIMER MIXER

RM-250C RM-350B RM-350

PETROLEUM ENGINE

C-15

SOIL COMPACTOR

825G 825C 825G II

EJECTOR TRUCK

740 D400E II

COLD PLANER

PM-465

WHEEL DOZER

834G 814B 824G 824C 824G II

LANDFILL COMPACTOR

826G II 836G 826C 826G

WHEEL LOADER

980G II 988G 980C 980F 980G 980F II

SOIL STABILIZER

SS-250B SS-250

ROAD RECLAIMER

RM-350B RR-250 RR-250B

CHALLENGER

MT845 MT835 MTC855 MTC865 MTC835 MT865 MTC845 MT855

GEN SET ENGINE

3406C 3406E 3406B 3456

ARTICULATED TRUCK

D400E D400D D350E D35HP D350E II D400 D40D 740 D400E II 735

RIPPER

8

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406E 3406B 3406C 3406 C-15 C-16 3456

WHEEL SCRAPER

623F 623E 627F 627E 621E 621F 657 621B 657B

GAS ENGINE

G3406

BULLDOZER

8A 8U 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced