Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7E-8940: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7E-8940: Sleeve Bearing (Bushing)
7E-8940: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
7E-8940: Sleeve Bearing (Bushing)
7E-8940: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7E-8940

Units of Measure

USMetric
Inside Diameter (mm): 16.0
Inside Diameter (in): 0.62
Outside Diameter (mm): 19.0
Outside Diameter (in): 0.74
Overall Length (mm): 17.5
Overall Length (in): 0.69
Material: Steel,STEEL,Alloy Zinc,Carbon Steel
Type: Straight Sleeve
Description: STRAIGHT SLEEVE BEARINGS - SRK
Approximate Outside Diameter (mm): 19.0
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 18.0
External Groove: No
Notes: Radial Holes: No
Approximate Inside Diameter (mm): 16.0
Length (mm): 17.5
View More
Compatible Models for part number 7E-8940

WHEEL TRACTOR

631E 651E 657E 637E

TRUCK ENGINE

3408B 3408

WHEEL DOZER

834B

COLD PLANER

PR-1000C PR-1000 PR-450C PR-450 PM-565 PR-750B

LANDFILL COMPACTOR

836

WINCH

59N 59L 58L 59 58

WHEEL LOADER

988B 988F 992D 992C 990

TRACK-TYPE TRACTOR

D10N D8L D9R D9N D9 GC

ENGINE - MACHINE

3208 3408

RIPPER

10 9 8

MARINE ENGINE

3408B 3408C 3412C 3412D 3412 3408

PIPELAYER

589

INDUSTRIAL ENGINE

3412 3412C 3408B 3408C

TRUCK

769C 773B

QUARRY TRUCK

771C 775B

TRACTOR

772B 768C

BULLDOZER

8S 8U 9U 10SU 9SU 834U 834S 10U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced