Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers7F-0502: 3mm Thick Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers7F-0502: 3mm Thick Flat Washer
7F-0502: 3mm Thick Flat Washer

FLAT WASHER

Brand: Cat

Product Images
7F-0502: 3mm Thick Flat Washer
7F-0502: 3mm Thick Flat Washer
7F-0502: 3mm Thick Flat Washer
7F-0502: 3mm Thick Flat Washer
7F-0502: 3mm Thick Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7F-0502

Units of Measure

USMetric
Outer Diameter (mm): 31.8
Outer Diameter (in): 1.252
Thickness (mm): 3.0
Thickness (in): 0.118
Fits Bolt Sizes (mm): M12
Fits Bolt Sizes (in): 1/2
Material: Soft Steel,Carbon Steel
Washer Type: Flat
Inside Diameter (mm): 13.5
Coating: Zinc
Inside Diameter (in): 0.531
Outside Diameter (in): 1.252
Outside Diameter (mm): 31.8
View More
Compatible Models for part number 7F-0502

PUMPER

SPF743

GENERATOR

SR5

POWER MODULE

XQ2280

INTEGRATED TOOLCARRIER

IT12

OFF HIGHWAY TRUCK

793F 798 AC 793 798 796 AC 794 AC 3508B

MOTOR GRADER

12E

WINCH

528 57H 56H 55

HYDRAULIC SHOVEL

6060

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D6H XL D6H XR D10 D4D D4E D5B D6C D7G2 D6M D6N D6H D7F D7G D7H D3 D8R D8N D8H D9E D9G D4E SR

MARINE ENGINE

3508C 3516B 3516C 3512C C175-16 3512B

MARINE AUXILIARY

3516C 3512C 3512B 3508C

PIPELAYER

578 561B 583R 572G 583K 571G 589 594H 594

EXCAVATOR

225

PETROLEUM PACKAGE

3508

GENERATOR SET

G3516 G3512 G3508 G3516H C175-16GENSET SR5 3516B GEN C175-20 C175-16 G3520C 3516 3512 G3520H 3512C 3512B 3516C G3512H 3516B 3516C GEN SET 3516E

WHEEL TRACTOR

650B 660B 615 613 621 641 651 657 666B 666 623B 621B 615C 627B 613B 613C

HYDRAULIC CONTROL

193B 192 182 165 173B 163 183B 153

ENGINE

C175-16 3512E 3512C G3516J 3516C 3516E G3520J

TRACK LOADER

983 931 941 951C 951B 977K 977L 955L

LOCOMOTIVE ENGINE

3516B 3512E 3508B

PETROLEUM ENGINE

3516 3512 2016 3516C 3516B C175-16 3512E 3512C 3512B

SOIL COMPACTOR

825B

WHEEL DOZER

834 824B 824

LANDFILL COMPACTOR

826B

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

910

WHEEL LOADER

988 G910

RIPPER

977 10 7 6 5 4 8

ENGINE - INDUSTRIAL

3512B LD700E

INDUSTRIAL ENGINE

3516B 3516C 3512B 3512C C175-16 3512 3516 3508B 3508

TRUCK

795F XQ 793F 793F XQ 794 AC 793F CMD 793F OEM 795F AC 769 777 769B

WHEEL SCRAPER

621 627 651B 641B 613 630B 666B 621B 657B 613B 666 627B 641 657 651

GAS ENGINE

G3512H G3512B G3512J G3520B G3520J G3508J G3508B G3516J G3516B G3516

TRACTOR

776

BULLDOZER

7SU 6SU 8U 4S 10C 5A 5S 6A 6S 7A 10S 7S 7U 10U 8A 8SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced