Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7F-1926: 3/4''-16 x 9'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7F-1926: 3/4''-16 x 9'' Hex Head Bolt
7F-1926: 3/4''-16 x 9'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7F-1926: 3/4''-16 x 9'' Hex Head Bolt
7F-1926: 3/4''-16 x 9'' Hex Head Bolt
7F-1926: 3/4''-16 x 9'' Hex Head Bolt
7F-1926: 3/4''-16 x 9'' Hex Head Bolt
7F-1926: 3/4''-16 x 9'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7F-1926

Units of Measure

USMetric
Bolt Length (in): 9
Bolt Length (mm): 228.6
Bolt Type: Hex Head
Grip Length (in): 7.0
Grip Length (mm): 177.8
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.03
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x16
View More
Compatible Models for part number 7F-1926

WHEEL TRACTOR

613

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced