Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7G-1186: 384.14mm Outer Diameter Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7G-1186: 384.14mm Outer Diameter Seal Ring
7G-1186: 384.14mm Outer Diameter Seal Ring

External Lip Type Piston Seal

Brand: Cat

Product Images
7G-1186: 384.14mm Outer Diameter Seal Ring
7G-1186: 384.14mm Outer Diameter Seal Ring
7G-1186: 384.14mm Outer Diameter Seal Ring
7G-1186: 384.14mm Outer Diameter Seal Ring
7G-1186: 384.14mm Outer Diameter Seal Ring

External Lip Type Piston Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7G-1186
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 374.0
Cross Section Direction: External Lip Facing Bore Dia
Primary Sealing Material: Plastic
View More
Compatible Models for part number 7G-1186

TRACK-TYPE TRACTOR

D11R D11T D11

UNDERGROUND ART TRUCK

AD55 AD45B AE40 II AD45 AE40 AD40

WHEEL TRACTOR

637E 631E

ARTICULATED TRUCK

740 D400E II 735B 735 OEM 740B 735

QUARRY TRUCK

771D 771C 770G 772G

TRUCK

772G 770G 69D 772 770 772G OEM 770G OEM 769D 769C

TRACTOR

768C

EJECTOR TRUCK

740 D400E II 740B

OFF HIGHWAY TRUCK

772 770 773GC

MOTOR GRADER

24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced