Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage HardwareBolts7H-3596: Track Bolt
HomeUndercarriageUndercarriage HardwareBolts7H-3596: Track Bolt
7H-3596: Track Bolt

Cat® Track Bolt, 0.5625 Thread Size, 18mm Thread Pitch, 49.21mm long

Brand: Cat

Product Images
7H-3596: Track Bolt
7H-3596: Track Bolt

Cat® Track Bolt, 0.5625 Thread Size, 18mm Thread Pitch, 49.21mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7H-3596

Units of Measure

USMetric
Bolt Length (in): 1.938
Bolt Length (mm): 49.23
Bolt Type: Track Bolt
Grip Length (in): 1.0
Grip Length (mm): 25.4
Hand of Thread: RH
Bolt Size (in): 9/16
Material: Boron Steel,Alloy Zinc
Thread Size (in): 0.022
Coating: Zinc Phosphate + Oil
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.5625
Locking Feature: None
Thread Size (dia x pitch) (mm): 9/16x18
View More
Compatible Models for part number 7H-3596

TRACK LOADER

955C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced