Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7I-5876: 124mm Internal Diameter Thrust Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7I-5876: 124mm Internal Diameter Thrust Washer
7I-5876: 124mm Internal Diameter Thrust Washer

Cat® Bronze Thrust Washer of 225.60mm Outer Diameter used for Large Axial Loads and High Rotational Speed

Brand: Cat

Product Images
7I-5876: 124mm Internal Diameter Thrust Washer
7I-5876: 124mm Internal Diameter Thrust Washer
7I-5876: 124mm Internal Diameter Thrust Washer
7I-5876: 124mm Internal Diameter Thrust Washer
7I-5876: 124mm Internal Diameter Thrust Washer

Cat® Bronze Thrust Washer of 225.60mm Outer Diameter used for Large Axial Loads and High Rotational Speed

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7I-5876

Units of Measure

USMetric
Washer Type: Thrust
Material: Bronze
Inside Diameter (mm): 124.0
Outside Diameter (mm): 226.0
Thickness (mm): 4.0
Inside Diameter (in): 4.88
Outside Diameter (in): 8.88
Thickness (in): 0.15
View More
Compatible Models for part number 7I-5876

TRUCK

785G 793B 793C 785 789C 789D 789B 785C 785D 785B

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

789G 785D 789 789D 785

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced