Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7J-0637: 1/4''-20 x 3/8'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7J-0637: 1/4''-20 x 3/8'' Hex Socket Head Bolt
7J-0637: 1/4''-20 x 3/8'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
7J-0637: 1/4''-20 x 3/8'' Hex Socket Head Bolt
7J-0637: 1/4''-20 x 3/8'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7J-0637

Units of Measure

USMetric
Bolt Length (in): 0.375
Grip Length (in): 0.1
Material: STEEL,Alloy Steel
Hand of Thread: RH
Thread Size (dia x pitch) (mm): 1/4x20
Bolt Type: Socket Head
Thread Size (in): 0.01
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.250
Grip Length (mm): 2.54
Bolt Length (mm): 9.52
View More
Compatible Models for part number 7J-0637

HYDRAULIC CONTROL

128 129

WHEEL SCRAPER

633 639D 633B 633D

LOAD HAUL DUMP

R1300G R1300G II

COLD PLANER

PR-450C PR-450

MOTOR GRADER

12H NA 12H 120H 135H NA 12H ES 14H NA 120H ES 160H 163H NA 140H 120H NA 140H NA 16H NA 140H ES 143H 135H 160H NA 160H ES

TELEHANDLER

RT80 RT100

WHEEL LOADER

972M XE 980 XE 962M Z 962 982XE 966M XE 980XE 966 972 972XE 966 GC 966XE 980 982 980GC 950M 950 962M 982 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced