Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings7K-2020: Track Bushing
HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings7K-2020: Track Bushing
7K-2020: Track Bushing

Cat® Track Bushing Fixed, Master

Brand: Cat

Product Images
7K-2020: Track Bushing
7K-2020: Track Bushing

Cat® Track Bushing Fixed, Master

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7K-2020

Units of Measure

USMetric
Counterbore Depth (mm): 0
Master Option: Yes
Material: Boron Steel
Overall Length (in): 4.313
Bushing Outside Diameter (in): 2.143
End Length (mm): 21.7
Bushing Outside Diameter (mm): 54.42
End Length (in): 0.854
End Outside Diameter (mm): 53.79
End Outside Diameter (in): 2.118
Counterbore Diameter (mm): 0
Counterbore Diameter (in): 0
Overall Length (mm): 109.54
Bushing Inside Diameter (in): 1.34
Bushing Dynamics: Fixed
Counterbore Depth (in): 0
Bushing Inside Diameter (mm): 34.04
View More
Compatible Models for part number 7K-2020

TRACK-TYPE TRACTOR

D4D D4E

RIPPER

4

HYDRAULIC CONTROL

143 140

TRACK LOADER

941B 941

EXCAVATOR

225 215 215B 215C 215D

BULLDOZER

4A

COLD PLANER

PR-1000C PR-1000 PM-201 PM-565 PM-565B

MOBILE HYD POWER UNIT

323D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced