Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Links9K-0028: Track Link
Home
UndercarriageTrack ComponentsTrack Links
9K-0028: Track Link
9K-0028: Track Link

Cat® Track Link 171.07mm Track Pitch, Press Fit

Brand: Cat

Product Images
9K-0028: Track Link
9K-0028: Track Link

Cat® Track Link 171.07mm Track Pitch, Press Fit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bore To Rail (in)
Track Link Crown Height (in)
Eyebrow Thickness (in)
Description
9K-0028
This part:
9K-0028: Track Link
Bore To Rail (in)

2.062

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0

Description

Cat® Track Link 171.07mm Track Pitch, Press Fit

9K-6629
This part:
9K-6629: Track Link
Track Pitch (in)

6.735

Bore To Rail (in)

2.062

Track Link Crown Height (in)

0

Description

Cat® Track Link 171.07mm Track Pitch, Press Fit

9K-6628
This part:
9K-6628: Track Link
Bolt Size (in)

5/8

Track Pitch (in)

6.735

Bore To Rail (in)

2.062

Description

Cat® Track Link 171.07mm Track Pitch, Press Fit

Related parts
9K-0029: Track Link
9K-0029: Track Link

Cat® Track Link 171.07mm Track Pitch, Press Fit

Check Price
9K-0029
9K-0029: Track Link
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert