Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7L-3351: 5/16''-18 x 2 3/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7L-3351: 5/16''-18 x 2 3/4'' Hex Head Bolt
7L-3351: 5/16''-18 x 2 3/4'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
7L-3351: 5/16''-18 x 2 3/4'' Hex Head Bolt
7L-3351: 5/16''-18 x 2 3/4'' Hex Head Bolt
7L-3351: 5/16''-18 x 2 3/4'' Hex Head Bolt
7L-3351: 5/16''-18 x 2 3/4'' Hex Head Bolt
7L-3351: 5/16''-18 x 2 3/4'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7L-3351

Units of Measure

USMetric
Bolt Length (in): 2.75
Bolt Length (mm): 69.85
Bolt Type: Hex Head
Grip Length (in): 0.139
Grip Length (mm): 3.53
Material: STEEL,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.012
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x18
View More
Compatible Models for part number 7L-3351

TRACK-TYPE TRACTOR

D7G

GEN SET ENGINE

3456 3406E

GENERATOR SET

3406E

TRUCK ENGINE

3406E

WHEEL TRACTOR

621E 623G 621F 623E 621G 627G 621B 627E 623B 627F

MARINE ENGINE

C15 3406E

WHEEL SCRAPER

657 627F 657B

REMAN ENGINE

3406E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced