Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemInjector Nozzles7N-0449: Fuel Injection Nozzle
HomeEngineFuel SystemInjector Nozzles7N-0449: Fuel Injection Nozzle
7N-0449: Fuel Injection Nozzle

Cat® Fuel Injection Nozzle

Brand: Cat

Product Images
7N-0449: Fuel Injection Nozzle
7N-0449: Fuel Injection Nozzle

Cat® Fuel Injection Nozzle

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-0449

Units of Measure

USMetric
Width (mm): 124.5
Height (mm): 33.0
Length (in): 8.0
Material: Fuel Fluid,Alloy Copper
Height (in): 1.3
Length (mm): 203.2
View More
Compatible Models for part number 7N-0449

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D6D D4E D6G D5B

RIPPER

951 955 977 6 5 4

PIPELAYER

561D

HYDRAULIC CONTROL

143 153 141 163 140

EXCAVATOR

225

BULLDOZER

4S 6S 5A 5S 6A 4A

WINCH

528 55

MOTOR GRADER

12G 130G 120G 140G 14G

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced