HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits7N-3194: Turbocharger Cartridge Bearing Kit

Parts included in this kit

No results available.

461-3761: BEARING-JOUR

Quantity: 2

461-3792: Turbocharger Wear Washer

Quantity: 2

Showing 1 to 2 of 2

DescriptionSpecificationsCompatible Models

Description for part number 7N-3194

Description:This kit provides the parts to replace turbocharger bearingsAttributes:Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 7N-3194

Units of Measure

USMetric

    Length (in):

    4.5

    Material:

    Alloy Copper

    Height (in):

    0.9

Compatible Models for part number 7N-3194

PUMPER

SPS342 SPT342 SCT673

UNDERGROUND ART TRUCK

AE40 AD45 AD40

GENERATOR

SR4 SR4B

TRUCK ENGINE

3406C 3406B

POWER MODULE

PM3412

LOAD HAUL DUMP

CL215

REMAN ENGINE

3408B 3406B 3408 3408E

MOTOR GRADER

16G 14G

OEM SOLUTIONS

3412C

WINCH

59N 59L 58L 59 58

TRACK-TYPE TRACTOR

D7G D7H D6GC D8K D8L D10 D9R D9L D9N D9H D9 GC D10N D11N

MARINE ENGINE

3512 3508 3306B D333C 3408B 3306 3412 3408

PIPELAYER

583K 589 594H 594

EXCAVATOR

245 245D 245B

RIPPER SCARIFIER

16G

WHEEL TRACTOR

633E II 623B 651B 623E 621B 657B 615 621E 633D 621 639D 627B 627E 631D 631E 637D 637E

GENERATOR SET

G3406 G3516 G3512 3508B 3408C 3508 3412C G3412

ENGINE

G3412 G3406 G3408

TRACK LOADER

983B

LOCOMOTIVE ENGINE

3508

SOIL COMPACTOR

825C

COLD PLANER

PR-450C

WHEEL DOZER

834B 824C

LANDFILL COMPACTOR

836 826C 826B

WHEEL LOADER

992D 980C 992C 966D

ENGINE - MACHINE

3408

GEN SET ENGINE

3306 3406B 3412 3408B 3408C 3412C 3508 3408 3508B 3516

ARTICULATED TRUCK

D550B D44B D25C D350C D35HP D30C D35C D400 D300B

RIPPER

9 8 11 10

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3306 3412 D333C 3406E 3406 3512 3408B 3508

WHEEL SCRAPER

637D 627B 627E 657 621B 657E 657B

QUARRY TRUCK

771D 771C

TRUCK

789 777C 769 777 769D 769C 773B

GAS ENGINE

G3412 G3408C G3408B G3408 G3406 G3512 G3516 G3508

TRACTOR

776 776C 768B

BULLDOZER

10C 10SU 11U 10S 10U 11SU 8A 824S 8S 8U 825 9C 9U 9S 9SU

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced