Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7N-3462: Track Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
7N-3462: Track Bolt
7N-3462: Track Bolt

Brand: Cat

Product Images
7N-3462: Track Bolt
7N-3462: Track Bolt
7N-3462: Track Bolt
7N-3462: Track Bolt
7N-3462: Track Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7N-3462
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7N-3462

Units of Measure

USMetric
Bolt Length (in): 2.75
Bolt Length (mm): 69.85
Bolt Type: Hex Head
Grip Length (in): 0.75
Grip Length (mm): 19.05
Thread: Coarse
Thread Size (in - TPI) (in): 1/2-13
Hand of Thread: RH
Material: Alloy Mixed: Metal
Thread Size (in): 0.02
Class or Grade: Sae J429 Grade 5 (120 Ksi)
Thread Size (mm): 0.500
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 7N-3462

GENERATOR

SR4

GEN SET ENGINE

3412 3512 3516 D399 3508 3412C D398B

INDUSTRIAL ENGINE

3512 D398 3412 D349 D399 3412E D398B 3516 3508

GAS ENGINE

G399 G3412 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert