Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips7S-4244: 9.52mm Internal Diameter Steel Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips7S-4244: 9.52mm Internal Diameter Steel Clip
7S-4244: 9.52mm Internal Diameter Steel Clip

Clip

Brand: Cat

Product Images
7S-4244: 9.52mm Internal Diameter Steel Clip
7S-4244: 9.52mm Internal Diameter Steel Clip
7S-4244: 9.52mm Internal Diameter Steel Clip
7S-4244: 9.52mm Internal Diameter Steel Clip
7S-4244: 9.52mm Internal Diameter Steel Clip

Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7S-4244
Material Description: steel clip
Notes: CL Clamp CL Fastener: 21.5, Clamping Diameter: 9.52, Clamp Diameter Spacing: 9.5, Fastener Offset: 18, To Fit Transfer: M14 or 1/2, Clamp Thickness: 1.2, Clamping Diameter: 9.52
Clamp Width (mm): 25.4
Material: PVC Plastic,Alloy Zinc,Carbon Steel,Alloy Mixed: Metal
Insulation: Coated
View More
Compatible Models for part number 7S-4244

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K

OFF HIGHWAY TRUCK

793D 773

WINCH

57H 59N 59L 58L 59 58

TRACK-TYPE TRACTOR

D6R III D6R II D5N D6N D7H D8R D8L D8N D9G D9R D8R II D9L D9N D9H D10N D10R D11T

ASPHALT PAVER

AP-1000D BG-260D AP-1000

PIPELAYER

578 561N 583R 594H 594

FRONT SHOVEL

5080 235C 385C 5090B

EXCAVATOR

320C L 330 L 345B II 320-A L 325-A FM L 325B L 320-A S 320-A N 312B 312C 375-A L 325-A 322B LN 311B 318B N 322N 325 LN 322-A LN 312-A 325C L 322B 322C 385C FS 330B L 330B LN 345B 312B L 311-A 325B LN 385C L 330-A L 330 LN 315-A L 325 L 315B 315C 330C L 312C L 322-A 325B 322-A L 322-A N 325C 322B L 345B L 330-A L 325-A LN 235 320C FM 318C 325-A L 322 LN 318B 320-A 322 L 385B 385C 330-A 320N 315-A 320B 320C 235B 235C 315B L 365C L 375-A 320B S 330-A LN 320B N 320B L 345B II MH 365B II 330B 320 L 330C MH 365B L 365C 365B

VIBRATORY COMPACTOR

CB-434B CB-434C

MOBILE HYD POWER UNIT

349E L HVG 336E HVG

WHEEL TRACTOR

633E II 651E 615 611 615C II 631D 631E 631G 623G 623H 623E 623F 657E 621K OEM 621E 621F 657G 621G 621H 621S 613C II 627G 627H 627E 627F 637G 637D 613C 637E

TRACK LOADER

943 953 963B 953B 953C 953K

PETROLEUM ENGINE

C175-16

LOCOMOTIVE ENGINE

PR20B

SOIL COMPACTOR

825 825K 815F II

WHEEL DOZER

834 834G 834H 834K 824K 814F II 824 854K

LANDFILL COMPACTOR

836 826 816F II 836H 836G 836K 826H 826K

COMPACT WHEEL LOADER

904B

WHEEL LOADER

950B 950E 986H 992 980G II 988G 988H 966D 966E 950B/950E 972G II 993K 980H 980G 992K 994F 966G II

CHALLENGER

MTC735 MTC745 MTC755 MTC765

RIPPER

953B 10 7 9 8

WHEELED EXCAVATOR

W330B W345B II M325B

INDUSTRIAL ENGINE

C175-16

WHEEL SCRAPER

621E 623E

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

TRUCK

789 797 793D 793B 793C 773E 773D 773F 785C 785D 797B 773B 785B 775F 775E 789C 777B 789B 777D 773 769D 769C

TRACTOR

772 776D 776B 768C 772B 784C 784B

BULLDOZER

10SU 7SU 7S LGP 8S 8U 9U 7A 7S 7U 10U 8A 9SU 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced