7T-8555: Bogie
+ / - Hover over image to Zoom
Other Views

    7T-8555: Bogie

    Part Number: 7T-8555
    Brand: Cat
    Retrieving Price.....

    Bogie Assembly (Minor)

    Description:

    • Bogie assemblies are part of the suspended undercarriage design on D8 — D11 track-type tractors. They absorb impact loads and reduce shock loads transferred to the undercarriage by up to 50 percent in uneven terrain.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Shoe Type: Extreme Service, Single Grouser, Trapezoidal
    track-type tractor
    57H 8A D8T, D8R 8 8U 8SU 58 8S D8L, D8N, D8R II

    pipelayer
    578