Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0301: 3/8''-16 x 7'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0301: 3/8''-16 x 7'' Hex Head Bolt
7X-0301: 3/8''-16 x 7'' Hex Head Bolt

Inch

Brand: Cat

Product Images
7X-0301: 3/8''-16 x 7'' Hex Head Bolt
7X-0301: 3/8''-16 x 7'' Hex Head Bolt
7X-0301: 3/8''-16 x 7'' Hex Head Bolt
7X-0301: 3/8''-16 x 7'' Hex Head Bolt
7X-0301: 3/8''-16 x 7'' Hex Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0301

Units of Measure

USMetric
Bolt Length (in): 7
Bolt Length (mm): 177.8
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 5.75
Grip Length (mm): 146.05
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 7X-0301

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD55B AD63 AD45

TRUCK ENGINE

3208

LOAD HAUL DUMP

R1300

OFF HIGHWAY TRUCK

772 777G 770 777E 777 775 773 785D 773GC

WINCH

59N 59L 58L 57H 59 58 56H

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D8R D8L D8N D6H II D6R STD D11 D7R LGP D8 GC D8R II D9L D9N D6R XL D10N D8GC D10R D11T D6R D7R XR D6G D6H

PIPELAYER

583R 572R II 587R 578

VIBRATORY COMPACTOR

CS-563 CP-533 CS-533

PETROLEUM PACKAGE

TH48-E80 CX31 CX48-P2300 CX31-C18I CX35-C18I CX31-C15I CX35-P800

GENERATOR SET

3306B

WHEEL TRACTOR

623E 623F 621E 621F 621G 621S 627G 627E 627F

PETROLEUM ENGINE

C15 C13 C18

EJECTOR TRUCK

D400E II

COLD PLANER

PM-465 PM-565

LANDFILL COMPACTOR

826C

WHEEL LOADER

994

GEN SET ENGINE

3306 3306B

ARTICULATED TRUCK

D400E D350E D350E II D400E II

RIPPER

7 6 9 8 10

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C18 C-15 C-16 C15

WHEEL SCRAPER

627G 627F 627E 621E

QUARRY TRUCK

771D 771C 772G 777E 770G 775D 775B 773E

TRUCK

785 789 775G 793 775F 772G OEM 773G LRC 775E 775D 770G 793B 789C 777C 777B 789B 777D 777G 777F 772G 69D 775G OEM MT4400D AC 773E 772 773D 773G 770 773F 794 AC 775G LRC 773G OEM 770G OEM 769D 769C 785C 785D 773B 785B

GAS ENGINE

G3408C G3408

TRACTOR

776D 776C 776B 772B 784C 784B 768C

BULLDOZER

6 10SU 7SU 6A 6S 7A 7S 7U 6SU 10U 7S LGP 8A 8U 9U 9SU 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced