Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0313: 7/16''-14 x 2 3/4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
7X-0313: 7/16''-14 x 2 3/4'' Hex Head Bolt
7X-0313: 7/16''-14 x 2 3/4'' Hex Head Bolt

Track Bolt

Brand: Cat

Product Images
7X-0313: 7/16''-14 x 2 3/4'' Hex Head Bolt
7X-0313: 7/16''-14 x 2 3/4'' Hex Head Bolt
7X-0313: 7/16''-14 x 2 3/4'' Hex Head Bolt
7X-0313: 7/16''-14 x 2 3/4'' Hex Head Bolt
7X-0313: 7/16''-14 x 2 3/4'' Hex Head Bolt

Track Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-0313
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7X-0313

Units of Measure

USMetric
Bolt Length (in): 2.75
Bolt Length (mm): 69.85
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 1.625
Grip Length (mm): 41.27
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Bolt Size (in): 7/16
Thread Size (in): 0.017
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.4375
Locking Feature: None
Thread Size (dia x pitch) (mm): 7/16x14
View More
Compatible Models for part number 7X-0313

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD30

POWER MODULE

PM3516 PM3512 TR43 PM3508 TR43-E44

INTEGRATED TOOLCARRIER

IT18B IT18

WHEEL TRACTOR-SCRAPER

613G 657

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R2900 R1300G R1700 II R2900G R1300G II R1300

OFF HIGHWAY TRUCK

789D

WINCH

57H 56H

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D6H XL D6H XR D6G2 LGP D6H II D6XE D8 GC D6R II D7R SERIES D8GC D6R D6T D6G D6H D7E D7R D7H D9 D6 D8 D7 D8T D8R D8L D8N D9T D8R II D6 XE D6G2 XL D10N D10R D11N D11R D11T D7R II D7E LGP

KNUCKLEBOOM LOADER

539

PIPELAYER

572R II 587T 587R 578 572R 583R

FRONT SHOVEL

235C

EXCAVATOR

215B 215C 215D 336D 225B 225D 219D 229D 229 225 231D 235 219 235B 235C 235D 245 245D 245B

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-553 CS-551 CS-323 CP-323 CP-553

PETROLEUM PACKAGE

TH48-E80 TH35-C11I CX31-C15I CX31-C13I CX35-P800 CX31 TH35-E81 TH35-C15I

WHEEL TRACTOR

651E 611 615C II 631G 623G 657E 657G 621G 613C II 615C 627G 637G

GENERATOR SET

C18 GEN SET C18 GEN SE 3508B DG350 3508 DG400 DG500 3516 C18 3512 3512B DG450 3516B

PETROLEUM ENGINE

C15 C13 C18 C11

SOIL COMPACTOR

825G 825C 815B 815F

COLD PLANER

PR-450 PR-750B

WHEEL DOZER

844 834B 854 814B 824H 824G 824C 814F 854G 854K 824G II 844H 844K

LANDFILL COMPACTOR

836 826C 826G 816B 816F

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

960F 988F II 950B 950E 950F 916 988B 988F G916 936 966D 966F 966E G936 980F II 966F II 936E 936F 992D 980C 992C 980F 980G 994F 970F 950F II

GEN SET ENGINE

3508 3516

CHALLENGER

70C 65 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E

ARTICULATED TRUCK

D30D D400D D25D D350D D40D

RIPPER

11 7 6 8

INDUSTRIAL ENGINE

C18 C-15 C-16 C11 C13 C15

WHEEL SCRAPER

631G 657G 621G 621F 623G 637G 627G 627F

QUARRY TRUCK

775D

TRUCK

793C 773D 775D 789D

LOGGER

227

POWERTRAIN

TR43E44-C13BL

BULLDOZER

7SU 6SU 11SU 7S LGP 8S 6 6A 6S 11U 7A 7S 7U 8A

View More
Related parts
6V-5729: 7/16''-14 Cone Lock Nut
6V-5729: 7/16''-14 Cone Lock Nut

Cat® Ensures secure connections with locknuts, preventing loosening and maintaining stability in various mechanical assemblies

Check Price
9M-5048: 7/16''-14 Hex Lock Nut
9M-5048: 7/16''-14 Hex Lock Nut

Cat® Engine Coolant Heater Locknut is a threaded fastener designed for securing engine coolant heaters

Check Price
7X-0447: 3/8''-14 Hex Nut
7X-0447: 3/8''-14 Hex Nut

Cat® 7/16-14 Thread Hex Nut

Check Price
7X-0589: 7/16" ID Steel Flat Washer
7X-0589: 7/16" ID Steel Flat Washer

FLAT WASHER

Check Price
8T-5360: 7/16" ID Steel Flat Washer
8T-5360: 7/16" ID Steel Flat Washer

Cat® A Hard Washer designed for a 0.4375 inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
6V-5729
6V-5729: 7/16''-14 Cone Lock Nut
Check Price
9M-5048
9M-5048: 7/16''-14 Hex Lock Nut
Check Price
7X-0447
7X-0447: 3/8''-14 Hex Nut
Check Price
7X-0589
7X-0589: 7/16" ID Steel Flat Washer
Check Price
8T-5360
8T-5360: 7/16" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert