Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

7X-0325: 1/2''-13 x 2 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0325: 1/2''-13 x 2 1/2'' Hex Head Bolt
Home7X-0325: 1/2''-13 x 2 1/2'' Hex Head Bolt

7X-0325: 1/2''-13 x 2 1/2'' Hex Head Bolt

Cat® 1/2-13 Thread 63.5mm Long Hex Head Bolt

Brand: Cat

Product Images

7X-0325: 1/2''-13 x 2 1/2'' Hex Head Bolt
7X-0325: 1/2''-13 x 2 1/2'' Hex Head Bolt
7X-0325: 1/2''-13 x 2 1/2'' Hex Head Bolt
7X-0325: 1/2''-13 x 2 1/2'' Hex Head Bolt

7X-0325: 1/2''-13 x 2 1/2'' Hex Head Bolt

Cat® 1/2-13 Thread 63.5mm Long Hex Head Bolt

Brand: Cat

Related parts

1K-6872: 1/2''-13 Cone Lock Nut

Cat® 0.5'' Steel Hexagonal Locknut

5P-1076: M12 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

6V-8188: 1/2''-13 Hex Nut

Cat® 0.500" Steel Hexagonal Plain Nut

8T-4223: M12 ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

9X-0941: 1/2''-13 Hex Lock Nut

Cat® 0.500" Steel Hexagonal Lock Nut with Nylon Insert

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced