Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0336: 1/2''-13 x 5 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0336: 1/2''-13 x 5 1/2'' Hex Head Bolt
Related parts
9X-0941: 1/2''-13 Hex Lock Nut
9X-0941: 1/2''-13 Hex Lock Nut

Cat® 0.500" Steel Hexagonal Lock Nut with Nylon Insert

Check Price
1F-0748: 1/2''-13 Hex Weld Nut
1F-0748: 1/2''-13 Hex Weld Nut

Weld Nut

Check Price
1K-6872: 1/2''-13 Cone Lock Nut
1K-6872: 1/2''-13 Cone Lock Nut

Cat® 0.5'' Steel Hexagonal Locknut

Check Price
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
6V-8188: 1/2''-13 Hex Nut
6V-8188: 1/2''-13 Hex Nut

Cat® 0.500" Steel Hexagonal Plain Nut

Check Price
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Check Price
9X-0941
9X-0941: 1/2''-13 Hex Lock Nut
Check Price
1F-0748
1F-0748: 1/2''-13 Hex Weld Nut
Check Price
1K-6872
1K-6872: 1/2''-13 Cone Lock Nut
Check Price
8T-4223
8T-4223: M12 ID Steel Flat Washer
Check Price
6V-8188
6V-8188: 1/2''-13 Hex Nut
Check Price
5P-1076
5P-1076: M12 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced