Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0353: 5/8''-11 x 4 1/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0353: 5/8''-11 x 4 1/4'' Hex Head Bolt
7X-0353: 5/8''-11 x 4 1/4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-0353: 5/8''-11 x 4 1/4'' Hex Head Bolt
7X-0353: 5/8''-11 x 4 1/4'' Hex Head Bolt
7X-0353: 5/8''-11 x 4 1/4'' Hex Head Bolt
7X-0353: 5/8''-11 x 4 1/4'' Hex Head Bolt
7X-0353: 5/8''-11 x 4 1/4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0353

Units of Measure

USMetric
Bolt Length (in): 4.25
Bolt Length (mm): 107.95
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 2.75
Grip Length (mm): 69.85
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Bolt Size (in): 5/8
Thread Size (in): 0.025
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x11
View More
Compatible Models for part number 7X-0353

UNDERGROUND ART TRUCK

AE40 AD45B AD55 AE40 II AD45 AD40

TRACK LOADER

939C 953

LOAD HAUL DUMP

R1600H

WHEEL DOZER

844 854K 844H 844K

OFF HIGHWAY TRUCK

789G 789D 785D 789 785

WINCH

59N 59L 58L 55 59 58

ROTARY CUTTER

RC20

TELEHANDLER

TH255C

WHEEL LOADER

992D 992C 992K

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D8L D9T D9R D9L D9N D10N D5C III D10R D5H

CHALLENGER

65C 65B 65E 65D 70C 65 75D 75C 75E 75

ROTARY DRILL

MD6200

MARINE ENGINE

C30 3412E

RIPPER

5 9 10

INDUSTRIAL ENGINE

C18

TRUCK

785 789 789C 789D 789B 785G 785C 785D 785B

FRONT SHOVEL

235C

TRACTOR

784C 784B

EXCAVATOR

235 235B 235C 235D 245D 245B

VIBRATORY COMPACTOR

CS-573 CP-533C CS-583 CS-563 CS-583C CS-531C CP-533 CS-533 CS-531 CP-563 CS-573C CS-533C CS-563C CP-563C

BULLDOZER

5A 5P 5S 10SU 10U 9U 9SU

PETROLEUM PACKAGE

CX31-C11I CX31-C13I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced