Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0366: 3/4''-10 x 2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0366: 3/4''-10 x 2'' Hex Head Bolt
7X-0366: 3/4''-10 x 2'' Hex Head Bolt

Track Bolt

Brand: Cat

Product Images
7X-0366: 3/4''-10 x 2'' Hex Head Bolt
7X-0366: 3/4''-10 x 2'' Hex Head Bolt
7X-0366: 3/4''-10 x 2'' Hex Head Bolt
7X-0366: 3/4''-10 x 2'' Hex Head Bolt
7X-0366: 3/4''-10 x 2'' Hex Head Bolt

Track Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0366

Units of Measure

USMetric
Bolt Length (in): 2
Bolt Length (mm): 50.8
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.313
Grip Length (mm): 7.94
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Bolt Size (in): 3/4
Thread Size (in): 0.03
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x10
View More
Compatible Models for part number 7X-0366

GENERATOR

SR4

INTEGRATED TOOLCARRIER

IT62G IT62H IT28 IT28B IT62G II IT18B

WHEEL TRACTOR-SCRAPER

637 631 631K 637K 657 651

BUCKET

BUCKET

TRACK SKIDDER

527

WHEEL SKIDDER

525 515 530B

UNDERGROUND ARTICULATED TRUCK

AD22

TOWED SCRAPER

TS225 TS220 TS185 TS180

WATER FORDING TRACTOR

D7R II

EXCAVATOR

215B 215C 215D 225B 225D 219D 350-A L 229D 350 L 231D 320C 235B 235C 235D 245D 245B 365B L 365B 350-A 320D FM 229 225 235 219 215 245 365B II

COMPACT TRACK LOADER

285XE 279D3 289D3 299D3 275 255 265 299D3 XE 275XE

WHEEL TRACTOR

633E II 651E 631K 631E 631G 613C II 623G 623F 657E 621F 657G 621G 627G 627F 637G 637E 637K

FIELD CULTIVATOR

TL5 50 TL5 40 TL5 44 TL5 42 TL5 48 TL5 46 TL5 30 TL5 34 TL5 32 TL5 38 TL5 36

TRACK LOADER

933C 963 973 935C 935B 933 943 953 963B 963C 953B 953C 931B 931C 931C II 935C II

SOIL COMPACTOR

825C 815F II 815B 815F

WHEEL DOZER

834B 814B 824C 814F II 814F

LANDFILL COMPACTOR

836 816F II 826C 816B 816F

WHEEL LOADER

962G G926 988B 988F 966D 966F 966E G936 936E 936F 926E 988F II 916 926 936 980F II 966F II 992D 980C 992C 980F 980G 970F

SOIL STABILIZER

SS-250B SS-250

FORWARDER

584 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D30D D250E II D250E D250B D25D D350D D350E II D300E II D300E D300B D400D D40D

GRAPPLE-LOG LOADING

GH52

WAGON

613C II

WHEEL SCRAPER

651E 631G 631E 633E 657G 621G 621F 657E 623G 623F 637K 637E 637G 637D 627G 627F 627E 613C II

ASPHALT SCREED

AS3251C 10 FT 8-16B SE60 FM 8 FT SE47 FM SE60 10-20WB 10-20B AS3301C

GAS ENGINE

G3412 G3516E G3516C

TRACTOR

784C 784B

BULLDOZER

824S 834U 834S 6 825 9SU 8SU D5C PAT 10SU 7SU 6SU 11SU 7S LGP 8U 9U 4P 5A D5C PATLGP 5P 5S 6A 6S 11U 7A 7S 7U 10U 8A 3S 5A PAT 3P

PUMPER

SPF343 SCT673 SPF743 SPF343C SPT343

UNDERGROUND ART TRUCK

AD22 AE40 AE40 II AD45 AD40

POWER MODULE

XQG400

FELLING HEAD

HF222 HF221 HF202 HF201 HF181

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1300 R1600 R1700 R2900 R1300G R1300G II

OFF HIGHWAY TRUCK

796 AC 794 AC 798 AC 785D 798

MATERIAL HANDLER

MH3059

OEM SOLUTIONS

3412C

WINCH

57H 56H 53 57 56 55 59 58 59N 59L 58L

MOTOR GRADER

120H 120M 135H 163H 140M 140H 140G 143H 16M 16H 14M 140 14H 12H 12M 24M 120 160H 160M

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6H II D3C II D10 D11 D8 GC D4H III D6R II D3C III D3B D3C D4B D7R SERIES D4H D4C D6F SR D5B D5C D5H D5E D6E SR D6D D6R D6E D6G D6H D6G SR D9 D8 D7 D10N D10R D10T D11N D11R D11T D7R XR D6H XL D6H XR D7R LGP D4C III D5H XL D5C III D8GC D7G2 D7R D7G D7H D8T D8R D10T2 D8N D9T D9R D8R II D9N D6G2 XL D4H XL D4C II D7R II

ASPHALT PAVER

AP1055 AP-800 AP655 BG555E AP-800B BG-260D BG-260C AP600 AP-600D BG1000E AP-500E SE47 AP-655C AP-655D BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-555E AP-1050 BG1055E AP-1055B AP-1055D AP-1055E BG600D AP-1000 BG-2255C BG655D BG500E AP1000

MARINE ENGINE

3412C

PIPELAYER

572R II 587T 587R 578 572R 561H PL83 PL87 583T 583R 589

STABILIZER MIXER

SM-350

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-573 CP-533C CS-583 CS-323 CS-563 CS-531C CS-533 CS-531 CS-533C CP-563C CP-563 CP-323 CS-583C CP-533 CS-573C CS-563C

PETROLEUM PACKAGE

TH35-C11I CX35-P800

SOIL FINISHER

TL4 45 TL4 42 TL4 31 TL4 36 TL4 24 TL4 27

GENERATOR SET

DE500 DE630 G3516 G3512 3508 3412C XQ1140 G3412 3412 3516 C18 C15 3512 C15 I6 C18 GEN SE C6.6 G3516B G3516C G3516E 3508B C27 C4.4 C175-20 C3.3 C18 I6 G3520C G3520E 3306B 3512C 3512B 3406C 3406E G3512E 3516C 3516B

RECLAIMER MIXER

RM400 RM-350B RM-350 RM-300 RM-500 RM-250C

ENGINE

G3516C

COLD PLANER

PR-1000C PR-450 PM-565B PR-1000 PR-450C PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RR-250B RM400 RR-250 RM-350B

GEN SET ENGINE

3406C 3516B 3512B G3516B 3508B 3412 3412C 3508 3512 3516

CHALLENGER

65C 65D 75D 75C 85C 85D 70C

RIPPER

953B 953 943 3 7 6 5 4 9 8 11 10

WHEEL FELLER BUNCHER

HA770 TK370 TK380 HA870 543 533

TRUCK

794 AC 785C 785D MT4400D AC

POWERTRAIN

TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced