Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0403: 1''-8 x 2 1/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0403: 1''-8 x 2 1/4'' Hex Head Bolt
7X-0403: 1''-8 x 2 1/4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-0403: 1''-8 x 2 1/4'' Hex Head Bolt
7X-0403: 1''-8 x 2 1/4'' Hex Head Bolt
7X-0403: 1''-8 x 2 1/4'' Hex Head Bolt
7X-0403: 1''-8 x 2 1/4'' Hex Head Bolt
7X-0403: 1''-8 x 2 1/4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0403

Units of Measure

USMetric
Bolt Length (in): 2.25
Bolt Length (mm): 57.15
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.25
Grip Length (mm): 6.35
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Bolt Size (in): 1
Thread Size (in): 0.039
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x8
View More
Compatible Models for part number 7X-0403

PUMPER

SPS342 SPS343 SPF343C SPF743 SPF343 SPT343 SPT342

GENERATOR

SR4

MOTOR GRADER

12H 12G 12M 120H 120M 160H 160M 135H 160H NA 160H ES 12H NA 163H 135H NA 12H ES 14H NA 120H ES 140M 163H NA 140H 140G 120H NA 140H NA 14M 130G 140H ES 143H 14H

WINCH

59N 59L 58L 59 58

TRACK-TYPE TRACTOR

D6R III D9 D8R D8L D10T2 D10 D9T D9R D9N D9 GC D10N D10R D10T D11N D11R D11T D6R D6T

ASPHALT PAVER

AP-655D BG-2455D AP-800 AP-1055D BG600D BG555E AP-1000D AP-555E AP-600D AP-800C BG655D AP-800B BG-230 AP-500E BG-260D BG500E

PIPELAYER

583R 589 PL87 587T 587R 578

FRONT SHOVEL

235C

EXCAVATOR

231D 235 225B 235B 235C 235D 229D 245D 245B

VIBRATORY COMPACTOR

CB-534

COMPACT TRACK LOADER

299D 299D2 XHP 299D XHP 299D2

WHEEL TRACTOR

651E 657E 657G

RECLAIMER MIXER

RM-350B

SOIL COMPACTOR

825C

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

WHEEL LOADER

966F

ELECTRIC ROPE SHOVEL

7495 HF 7495

SOIL STABILIZER

SS-250

ROAD RECLAIMER

RM-350B RR-250

GEN SET ENGINE

3412 3412C

ENGINE - MACHINE

C4.4

RIPPER

9 8 11 10

WHEEL SCRAPER

623G 623F 637E 637G 631E 633E

ASPHALT SCREED

AS2302 8 FT 10 FT AS2252C 10B

BULLDOZER

10C 10SU 11U 10S 10U 11SU 8A 8S 8U 825 9U 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced