Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0416: 1''-8 x 8 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0416: 1''-8 x 8 1/2'' Hex Head Bolt
7X-0416: 1''-8 x 8 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-0416: 1''-8 x 8 1/2'' Hex Head Bolt
7X-0416: 1''-8 x 8 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
Related parts
8T-5361: 1" ID Steel Flat Washer
8T-5361: 1" ID Steel Flat Washer

Cat® A Hard Washer designed for a 1-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
3E-9864: 1''-8 Hex Lock Nut
3E-9864: 1''-8 Hex Lock Nut

Cat® Snow Blade Size Locknut for securing snow blades of different sizes to vehicles or equipment

Check Price
6K-3632: 1''-8 Cone Lock Nut
6K-3632: 1''-8 Cone Lock Nut

Cat® 1" Steel Hexagonal Conical Lock Nut

Check Price
6V-8190: 1"-8 Hex Head Nut
6V-8190: 1"-8 Hex Head Nut

Cat® Hex Nut

Check Price
8T-5361
8T-5361: 1" ID Steel Flat Washer
Check Price
3E-9864
3E-9864: 1''-8 Hex Lock Nut
Check Price
6K-3632
6K-3632: 1''-8 Cone Lock Nut
Check Price
6V-8190
6V-8190: 1"-8 Hex Head Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced