Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0418: 1''-8 x 9 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0418: 1''-8 x 9 1/2'' Hex Head Bolt
7X-0418: 1''-8 x 9 1/2'' Hex Head Bolt

Inch

Brand: Cat

Product Images
7X-0418: 1''-8 x 9 1/2'' Hex Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0418

Units of Measure

USMetric
Bolt Length (in): 9.5
Bolt Length (mm): 241.3
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 7.0
Grip Length (mm): 177.8
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.039
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x8
View More
Compatible Models for part number 7X-0418

MULTI TERRAIN LOADER

257B 257 247 247B

TRACK LOADER

939 933 931C II 935C II

WHEEL DOZER

854G 854K 854

WINCH

57H 57

TELEHANDLER

TL642C

TRACK-TYPE TRACTOR

D7R D7H D10N D10R D11N D11 D7R LGP D9T D9R D11R D11T D7R II D7R XR

RIPPER

11 7

PIPELAYER

572R 572R II

TRUCK

777C 777B 777D 777F

WHEEL SCRAPER

615 615C

EXCAVATOR

375-A L

BULLDOZER

7SU 11U 7A 7S 7U 11SU 7S LGP

VIBRATORY COMPACTOR

CS-431C CP-433C CS-573C CS-433C CS-563C CP-563C CS-583C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced