Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0444: 1''-8 x 6 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0444: 1''-8 x 6 1/2'' Hex Head Bolt
7X-0444: 1''-8 x 6 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-0444: 1''-8 x 6 1/2'' Hex Head Bolt
7X-0444: 1''-8 x 6 1/2'' Hex Head Bolt
7X-0444: 1''-8 x 6 1/2'' Hex Head Bolt
7X-0444: 1''-8 x 6 1/2'' Hex Head Bolt
7X-0444: 1''-8 x 6 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0444

Units of Measure

USMetric
Bolt Length (in): 6.5
Bolt Length (mm): 165.1
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 4.0
Grip Length (mm): 101.6
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Bolt Size (in): 1
Thread Size (in): 0.039
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x8
View More
Compatible Models for part number 7X-0444

PUMPER

SPS342 SPS343 SPF343C SPF743 SPF343 SPT343 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

LOAD HAUL DUMP

R1700 II R1600 R1700G R2900

OFF HIGHWAY TRUCK

772 773GC

WINCH

53 56 56H

BACKHOE

931 D3

TRACK SKIDDER

527 517

TRACK-TYPE TRACTOR

D6H XL D6H XR D6G2 LGP D10T2 D6H II D3C II D6G2 XL D5R LGP D6R II D3C III D4C III D3C D4C II D10N D5C III D10R D4C D10T D5C D5R XL D6R D6G D6H

GENERATOR SET

3512C 3512B 3516B

WHEEL TRACTOR

611 621G 627G 615C II

TRACK LOADER

933C 931C II 935C 953C 939 933 931B 931C 939C 935C II

PETROLEUM TRANSMISSION

CX38-P892

PETROLEUM ENGINE

3512E

SOIL COMPACTOR

825C

COLD PLANER

PR-1000C PR-1000

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

936E 936F 988B 926 980C 936 926E G936 994D

ROAD RECLAIMER

RM-350B

ARTICULATED TRUCK

D400E D250E D25D D350E D350D D30D D250E II D300E D300E II

RIPPER

3 6

INDUSTRIAL ENGINE

3516B 3512B 3512C

WHEEL SCRAPER

627G 627F 621G 621F

TRUCK

772G OEM 772G 69D 772 770 769D 769C

QUARRY TRUCK

771D 771C 772G

LOGGER

227

TRAILER

VFS70 VFS50

BULLDOZER

4P 6 D5C PATLGP 6A 6S 6SU 5A PAT D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced