Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits7X-2407: Single Cylinder Head Install Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
7X-2407: Single Cylinder Head Install Gasket Kit
7X-2407: Single Cylinder Head Install Gasket Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
7X-2407: Single Cylinder Head Install Gasket Kit
7X-2407: Single Cylinder Head Install Gasket Kit

Single Cylinder Head Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4W-6060: 3.18mm Thick Washer
4W-6060: 3.18mm Thick WasherQuantity: 4
4N-0196: Exhaust Manifold Lock
4N-0196: Exhaust Manifold LockQuantity: 4
9L-8027: 0.38mm Thick Exhaust Manifold Gasket
9L-8027: 0.38mm Thick Exhaust Manifold GasketQuantity: 1
7C-7955: 2.13mm Thick Valve Cover Gasket
7C-7955: 2.13mm Thick Valve Cover GasketQuantity: 1
9L-7630: 1.08mm Thick Air Inlet Gasket
9L-7630: 1.08mm Thick Air Inlet GasketQuantity: 1
271-2489: 3.56mm Inner Diameter Washer Seal
271-2489: 3.56mm Inner Diameter Washer SealQuantity: 4
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 8
7C-7956: Valve Cover Gasket
7C-7956: Valve Cover GasketQuantity: 1
7W-2059: 1.55mm Thick Cylinder Head Group Gasket
7W-2059: 1.55mm Thick Cylinder Head Group GasketQuantity: 1
4N-0237: Two Bolt Water Line Flange Gasket
4N-0237: Two Bolt Water Line Flange GasketQuantity: 1
5F-7054: 18.64mm Inner Diameter O-Ring Seal
5F-7054: 18.64mm Inner Diameter O-Ring SealQuantity: 1
6N-7402: 0.8mm Thick Valve Mechanism Cover Gasket
6N-7402: 0.8mm Thick Valve Mechanism Cover GasketQuantity: 1
7N-4636: 68.28mm Outer Diameter EPDM Seal
7N-4636: 68.28mm Outer Diameter EPDM SealQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 8
9L-8786: 0.8mm Thick Valve Cover Gasket Seal
9L-8786: 0.8mm Thick Valve Cover Gasket SealQuantity: 1
9L-9098: 6.26mm White Color Carbon Stop Seal
9L-9098: 6.26mm White Color Carbon Stop SealQuantity: 4
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
4D-2297: 15.6mm Inside Diameter Seal-O-Ring
4D-2297: 15.6mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 18 of 18
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert